Pricing & Availability

Status

Part Number

Quantity

Description

THREADED-BODY WORK SUPPORT,
╪ 16 x 8 mm STROKE, 9.5 kN, HYDRAULIC PRESSURE AND SPRING ADVANCED, 500 bar

Unit Price*

Line Item Total*

Part Specifications

Part NumberSIZEVERSIONMAXIMUM
LOAD
CAPCITY
(lbs)
MAXIMUM
LOAD
CAPCITY
(kN)
PLUNGER
DIA
(mm)
E
BODY
THREAD
STROKE
(mm)
A
EXTENDED
HEIGHT
(mm)
CLR-1942-0122Standard21009.516M30x1.5882.5

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model