Three Dimensional (3D) View
View Large Image
Carr Lane

CLM-80-DPY  •  Diamond Pins

Locating Pins

Pricing & Availability

Status

Part Number

Quantity

Description

DIAMOND PIN

Unit Price*

Line Item Total*

Part Specifications

Part NumberA
HEAD DIA
NOMINAL
(mm)
A
HEAD DIA
ACTUAL
(mm)
B
SHANK DIA
NOMINAL
(mm)
B
SHANK DIA
ACTUAL
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
CLM-80-DPY87.963 / 7.95566.008 / 6.00210.44.52.522.4

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model