Three Dimensional (3D) View
View Large Image
Carr Lane

CL-10-HRPK-N  •  Hand-Retractable Plungers – Knob Handle (Non-Locking Type)

Spring-Loaded Devices

Pricing & Availability

Status

Part Number

Quantity

Description

HAND-RETRACTABLE PLUNGER

Unit Price*

Line Item Total*

Part Specifications

Part NumberA
THREAD
B
DIA
NOMINAL
B
DIA
ACTUAL
CDEF
DIA
GJLINITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
CL-10-HRPK-N5/8-118mm.314/.313.281.02.831.22.3119mm2.402.56.7

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model