Forged Swivel Hoist Rings (Long Ring)
Three Dimensional (3D) View
View Large Image
Carr Lane

CL-4000-FSHR-3-LR  •  Forged Swivel Hoist Rings (Long Ring)

Hoist Rings

Pricing & Availability

Status

Part Number

Quantity

Description

FORGED SWIVEL HOIST RING LONG RING

Unit Price*

Line Item Total*

Part Specifications

Part NumberLOAD
RATING
(TON)
A
THREAD
BCDE
DIA
FGKLNPINSTALLATION
TORQUE
(ft-lbs)
CL-4000-FSHR-3-LR25/8-111.251.506.96.751.043.562.136.331.95.2660

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.