The Answer To Many Workholding Problems

  CATALOG FLYER VIDEO


Modular tooling is ideal for temporary fixturing. Use this wide selection of tooling components for one-time jobs, short or prototype production runs, trial fixturing or while permanent fixtures are built or repaired.

Modular components are available in mini, standard, and heavy sizes. Finish-ground modular tooling plates and blocks have multipurpose positioning holes at regular intervals. Options include round, rectangular, square, platform, and angle tooling plates, along with two-sided, four-sided and window tooling blocks. Most of these items allow both JIS mounting (locating from two reference edges) and DIN mounting (locating from center and radial holes) with excellent accuracy.

View the modular fixturing section of Carr Lane Manufacturing's online catalog to the the various styles available.