Easy Positioning Onto Your Work Piece With Solid Clamping Force

  CATALOG FLYER VIDEO

One-touch Swing Clamps are manually operated clamps that first rotate exactly 70º clockwise into position, then clamp straight down in one continuous motion. These quick-acting clamps are available in four sizes, from 250 to 800 pounds  maximum clamping force. Variations include horizontal cam lever, vertical cam handle, and hex drive.

View all the One-touch Swing Clamps available from Carr Lane Manufacturing in the online catalog






  • Horizontal Cam Version in the
    starting position.

  • Turn lever to clamping position.

  • Continue turning arm toward work piece.

  • Continue turning until full clamping force is applied.