Strong and Quick Acting

Great for welding, assembly, repairs, woodworking and general-purpose clamping, these patented heavy-duty Shark Clamps have a quick-acting push button to allow sliding the handle freely in and out to a maximum opening of 5" or 6.5", depending on the model.

The clamps are available in two sizes, and with either a T handle (for greater tightening leverage) or a straight handle (with comfortable, ergonomic screwdriver-type handle), and with optional screwdriver-type handle), and with optional no-mar rubber pads. Look for CL-500-SHRK, CL-501-SHRK, CL-650-SHRK, and CL-651-SHRK in Carr Lane Manufacturing's online catalog.