Product Catalog
Catalog Tools
Material
Aluminum Stainless Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Cable Tabs (Rectangular)

Ball Lock Pins & Quick-Release Pins

Aluminum
QUANTITY PART NO. FITS CABLE A
DIA
A
SCREW SIZE
B
DIA
C D E
CL-.129-TABR-2-A Sizes 1 to 2 .13 #5 (or M3) .09 1/2 1.14 .06
CL-.194-TABR-2-A Sizes 1 to 2 .20 #10 (or M4) .09 1/2 1.14 .06
CL-.281-TABR-2-A Sizes 1 to 2 .28 1/4 (or M6) .09 1/2 1.14 .06
CL-.194-TABR-3-A Sizes 1 to 3 .20 #10 (or M4) .19 1/2 1.14 .06
CL-.281-TABR-3-A Sizes 1 to 3 .28 1/4 (or M6) .19 1/2 1.14 .06
Stainless Steel
QUANTITY PART NO. FITS CABLE A
DIA
A
SCREW SIZE
B
DIA
C D E
CL-.129-TABR-2-S Sizes 1 to 2 .13 #5 (or M3) .09 1/2 1.14 .06
CL-.194-TABR-2-S Sizes 1 to 2 .20 #10 (or M4) .09 1/2 1.14 .06
CL-.281-TABR-2-S Sizes 1 to 2 .28 1/4 (or M6) .09 1/2 1.14 .06
CL-.194-TABR-3-S Sizes 1 to 3 .20 #10 (or M4) .19 1/2 1.14 .06
CL-.281-TABR-3-S Sizes 1 to 3 .28 1/4 (or M6) .19 1/2 1.14 .06