Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Serrated Fixed Edge Clamps (Low Nose)

Edge Clamps


QUANTITY PART NO. MOUNTING
SCREW
SIZE
A B C D E F K L M N P Q
CL-0-SFC 5/16-18 1-27/32 5/8 1 1 1-3/4 11/16 1/4 1-5/16 5/32 1/8 1/8 1-1/2
CL-40-SFC 1/2-13 2-25/32 7/8 1-1/2 2 3 31/32 5/16 1-27/32 1/4 1/4 1/4 2-9/32
CL-70-SFC 5/8-11 3-7/16 1-1/4 1-3/4 2 3-1/4 1-1/4 5/16 2-1/2 5/16 5/16 3/8 2-13/16
Required Flat-Head Socket Screws (Standard Length)
QUANTITY PART NO FITS EDGE CLAMP QTY
REQUIRED
CL-5/16-18x1.00-FHSS CL-0-SFC 2
CL-1/2-13x1.38-FHSS CL-40-SFC 2
CL-5/8-11x2.00-FHSS CL-70-SFC 2
Alternative Flat-Head Socket Screws (Extra Long)
QUANTITY PART NO FITS EDGE CLAMP QTY
REQUIRED
CL-5/16-18x1.25-FHSS CL-0-SFC 2
CL-1/2-13x2.00-FHSS CL-40-SFC 2
CL-5/8-11x2.50-FHSS CL-70-SFC 2