| QUANTITY | BASIC PART NO. | AVAILABLE ID SIZES | STANDARD DRILL SIZES | OD | C LENGTH | 
  
    |  | 22401 | .1875-.4688 | 3/16-15/32, #12-Y, 4.80-11.80mm | 5/8 | 3/8 | 
  
    |  | 22402 | .1875-.4688 | 3/16-15/32, #12-Y, 4.80-11.80mm | 5/8 | 1/2 | 
  
    |  | 22403 | .1875-.4688 | 3/16-15/32, #12-Y, 4.80-11.80mm | 5/8 | 5/8 | 
  
    |  | 22404 | .1875-.4688 | 3/16-15/32, #12-Y, 4.80-11.80mm | 5/8 | 3/4 | 
  
    |  | 22405 | .1875-.4688 | 3/16-15/32, #12-Y, 4.80-11.80mm | 5/8 | 7/8 | 
  
    |  | 22406 | .1875-.4688 | 3/16-15/32, #12-Y, 4.80-11.80mm | 5/8 | 1 | 
  
    |  | 22408 | .1875-.4688 | 3/16-15/32, #12-Y, 4.80-11.80mm | 5/8 | 1-1/8 | 
  
    |  | 16502 | .1875-.4688 | 3/16-15/32, #12-Y, 4.80-11.80mm | 5/8 | 1-3/16 | 
  
    |  | 22410 | .1875-.4688 | 3/16-15/32, #12-Y, 4.80-11.80mm | 5/8 | 1-1/4 | 
  
    |  | 22411 | .1875-.4688 | 3/16-15/32, #12-Y, 4.80-11.80mm | 5/8 | 1-3/8 | 
  
    |  | 22413 | .1875-.4688 | 3/16-15/32, #12-Y, 4.80-11.80mm | 5/8 | 1-1/2 | 
  
    |  | 22414 | .1875-.4688 | 3/16-15/32, #12-Y, 4.80-11.80mm | 5/8 | 1-5/8 | 
  
    |  | 22415 | .1875-.4688 | 3/16-15/32, #12-Y, 4.80-11.80mm | 5/8 | 1-3/4 | 
  
    |  | 22416 | .1875-.4688 | 3/16-15/32, #12-Y, 4.80-11.80mm | 5/8 | 1-7/8 | 
  
    |  | 22418 | .1875-.4688 | 3/16-15/32, #12-Y, 4.80-11.80mm | 5/8 | 2 | 
  
    |  | 22419 | .1875-.4688 | 3/16-15/32, #12-Y, 4.80-11.80mm | 5/8 | 2-1/8 | 
  
    |  | 22420 | .1875-.4688 | 3/16-15/32, #12-Y, 4.80-11.80mm | 5/8 | 2-1/4 | 
  
    |  | 22421 | .1875-.4688 | 3/16-15/32, #12-Y, 4.80-11.80mm | 5/8 | 2-3/8 | 
  
    |  | 22422 | .1875-.4688 | 3/16-15/32, #12-Y, 4.80-11.80mm | 5/8 | 2-1/2 | 
  
    |  | 22424 | .1875-.4688 | 3/16-15/32, #12-Y, 4.80-11.80mm | 5/8 | 2-3/4 | 
  
    |  | 22425 | .1875-.4688 | 3/16-15/32, #12-Y, 4.80-11.80mm | 5/8 | 3 | 
  
    |  | 22426 | .1875-.4688 | 3/16-15/32, #12-Y, 4.80-11.80mm | 5/8 | 3-1/4 | 
  
    |  | 22427 | .1875-.4688 | 3/16-15/32, #12-Y, 4.80-11.80mm | 5/8 | 3-1/2 | 
  
    |  | 22428 | .1875-.4688 | 3/16-15/32, #12-Y, 4.80-11.80mm | 5/8 | 3-3/4 | 
  
    |  | 22429 | .1875-.4688 | 3/16-15/32, #12-Y, 4.80-11.80mm | 5/8 | 4 | 
  
    |  | 22430 | .1875-.4688 | 3/16-15/32, #12-Y, 4.80-11.80mm | 5/8 | 5 | 
  
    |  | 22431 | .1875-.4688 | 3/16-15/32, #12-Y, 4.80-11.80mm | 5/8 | 6 |