Product Catalog
Catalog Tools
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Round Clamps – Metric (RCM)

Drill-Jig Bushings

Standard Mounting
QUANTITY PART NO. A
DIA
(mm)
B
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
SOCKET-HEAD
CAP SCREW
REPLACES
LOCKSCREW
RCM-1 13 8 4 9.5 2.8 3 M5 LSM-1
RCM-3 16 10 5 15 3.3 4 M6 LSM-3
RCM-5 20 12 5 30 3.8 5.5 M8 LSM-5
RCM-7 24 16 7 80 4.5 7 M10 LSM-7
Projected Mounting
QUANTITY PART NO. A
DIA
(mm)
B
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
SOCKET-HEAD
CAP SCREW
REPLACES
LOCKSCREW
RCM-2 13 11 4 9.5 2.8 6 M5 LSM-2
Discontinued 16 14 5 15 3.3 8 M6 LSM-4
RCM-6 20 17 5 30 3.8 10.5 M8 LSM-6
RCM-8 24 22 7 80 4.5 13 M10 LSM-8