Product Catalog
Catalog Tools
Material
Steel
Finish
Zinc Plated Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Extra-Large Feet – Type E

Screw Clamps

Steel, Zinc Plated
QUANTITY PART NO. FITS
BODY
THREAD
SIZES
B
DIA
E G H
CL-4E-FSS 1/2-13 and M12 1.50 1/4 .26 .56
CL-5E-FSS 5/8-11 and M16 2.00 5/16 .31 .70
Steel, Black Oxide Finish
QUANTITY PART NO. FITS
BODY
THREAD
SIZES
B
DIA
E G H
CL-4E-FSS-BO 1/2-13 and M12 1.50 1/4 .26 .56
CL-5E-FSS-BO 5/8-11 and M16 2.00 5/16 .31 .70