Product Catalog
Catalog Tools
Measurement
Inch
Material
Thermoplastic
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Hand Wheels – Solid Disk Design (Thermoplastic) with Revolving Handle

Hand Wheels

Inch
QUANTITY PART NO. A
DIA
B
HUB
DIA
C D E H J
DIA
K
BORE
DIA
N P
DIA
Q
DIA
R S T
CL-41-HWSD-P 4.02 .87 .94 1.34 .47 .01 .79 .375 1.97 .83 1.18 1.53 1.18 .35
CL-51-HWSD-P 4.92 1.02 1.10 1.54 .47 .01 .94 .375 2.20 .87 1.38 1.93 1.38 .31
CL-61-HWSD-P 5.91 1.02 1.26 1.73 .55 .01 .94 .500 2.56 .91 1.50 2.28 1.57 .39
CL-81-HWSD-P 7.87 1.57 1.54 2.09 .67 .01 1.50 .625 3.54 1.10 1.97 3.19 1.89 .51