Product Catalog
Catalog Tools
Material
Phenolic Plastic
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Hand Wheels – Solid Square Design (Phenolic) without Handle

Hand Wheels

QUANTITY PART NO. A
DIA
B
DIA
C D E H K
DIA
L M N P
DIA
CL-3-HWSS-F 3.15 .79 .55 1.22 .16 .39 .157 — .59 — —
CL-4-HWSS-F 3.94 .94 .55 1.38 .24 .43 .157 — .63 — —
CL-5-HWSS-F 4.92 1.26 .63 1.73 .35 .51 .236 — .71 — —
CL-6-HWSS-F 5.91 1.26 .71 1.89 .43 .51 .236 — .79 — —