Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel
Finish
Zinc Plated Black Oxide Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Bodies for Swivel Head Screws

Screw Clamps

Steel, Zinc Plated (Inch)
QUANTITY PART NO. A
THREAD
D
DIA
E F G H
THREAD
CL-24-BSS 1/4-20 1 5/16 31/32 1/8 #8-36 LH
CL-25-BSS 1/4-20 1 5/16 1-15/32 1/8 #8-36 LH
CL-26-BSS 1/4-20 1 5/16 1-31/32 1/8 #8-36 LH
CL-27-BSS 1/4-20 1 5/16 2-31/32 1/8 #8-36 LH
CL-28-BSS 5/16-18 1-1/8 3/8 31/32 3/16 #12-28 LH
CL-29-BSS 5/16-18 1-1/8 3/8 1-15/32 3/16 #12-28 LH
CL-30-BSS 5/16-18 1-1/8 3/8 1-31/32 3/16 #12-28 LH
CL-31-BSS 5/16-18 1-1/8 3/8 2-31/32 3/16 #12-28 LH
CL-33-BSS 3/8-16 1-1/4 7/16 1-7/16 3/16 1/4-28 LH
CL-34-BSS 3/8-16 1-1/4 7/16 1-15/16 3/16 1/4-28 LH
CL-35-BSS 3/8-16 1-1/4 7/16 2-15/16 3/16 1/4-28 LH
CL-36-BSS 3/8-16 1-1/4 7/16 3-15/16 3/16 1/4-28 LH
CL-38-BSS 1/2-13 1-1/4 1/2 1-7/16 3/16 5/16-24 LH
CL-39-BSS 1/2-13 1-1/4 1/2 1-15/16 3/16 5/16-24 LH
CL-40-BSS 1/2-13 1-1/4 1/2 2-15/16 3/16 5/16-24 LH
CL-41-BSS 1/2-13 1-1/4 1/2 3-15/16 3/16 5/16-24 LH
CL-43-BSS 5/8-11 1-1/4 1/2 1-15/16 3/16 7/16-20 LH
CL-44-BSS 5/8-11 1-1/4 1/2 2-15/16 3/16 7/16-20 LH
CL-45-BSS 5/8-11 1-1/4 1/2 3-15/16 3/16 7/16-20 LH
CL-46-BSS 5/8-11 1-1/4 1/2 4-15/16 3/16 7/16-20 LH
Steel, Black Oxide Finish (Inch)
QUANTITY PART NO. A
THREAD
D
DIA
E F G H
THREAD
CL-24-BSS-BO 1/4-20 1 5/16 31/32 1/8 #8-36 LH
CL-25-BSS-BO 1/4-20 1 5/16 1-15/32 1/8 #8-36 LH
CL-26-BSS-BO 1/4-20 1 5/16 1-31/32 1/8 #8-36 LH
CL-27-BSS-BO 1/4-20 1 5/16 2-31/32 1/8 #8-36 LH
CL-28-BSS-BO 5/16-18 1-1/8 3/8 31/32 3/16 #12-28 LH
CL-29-BSS-BO 5/16-18 1-1/8 3/8 1-15/32 3/16 #12-28 LH
CL-30-BSS-BO 5/16-18 1-1/8 3/8 1-31/32 3/16 #12-28 LH
CL-31-BSS-BO 5/16-18 1-1/8 3/8 2-31/32 3/16 #12-28 LH
CL-33-BSS-BO 3/8-16 1-1/4 7/16 1-7/16 3/16 1/4-28 LH
CL-34-BSS-BO 3/8-16 1-1/4 7/16 1-15/16 3/16 1/4-28 LH
CL-35-BSS-BO 3/8-16 1-1/4 7/16 2-15/16 3/16 1/4-28 LH
CL-36-BSS-BO 3/8-16 1-1/4 7/16 3-15/16 3/16 1/4-28 LH
CL-38-BSS-BO 1/2-13 1-1/4 1/2 1-7/16 3/16 5/16-24 LH
CL-39-BSS-BO 1/2-13 1-1/4 1/2 1-15/16 3/16 5/16-24 LH
CL-40-BSS-BO 1/2-13 1-1/4 1/2 2-15/16 3/16 5/16-24 LH
CL-41-BSS-BO 1/2-13 1-1/4 1/2 3-15/16 3/16 5/16-24 LH
CL-43-BSS-BO 5/8-11 1-1/4 1/2 1-15/16 3/16 7/16-20 LH
CL-44-BSS-BO 5/8-11 1-1/4 1/2 2-15/16 3/16 7/16-20 LH
CL-45-BSS-BO 5/8-11 1-1/4 1/2 3-15/16 3/16 7/16-20 LH
CL-46-BSS-BO 5/8-11 1-1/4 1/2 4-15/16 3/16 7/16-20 LH
Stainless Steel (Inch)
QUANTITY PART NO. A
THREAD
D
DIA
E F G H
THREAD
CL-24-BSS-S 1/4-20 1 5/16 31/32 1/8 #8-36 LH
CL-25-BSS-S 1/4-20 1 5/16 1-15/32 1/8 #8-36 LH
CL-26-BSS-S 1/4-20 1 5/16 1-31/32 1/8 #8-36 LH
CL-27-BSS-S 1/4-20 1 5/16 2-31/32 1/8 #8-36 LH
CL-29-BSS-S 5/16-18 1-1/8 3/8 1-15/32 3/16 #12-28 LH
CL-30-BSS-S 5/16-18 1-1/8 3/8 1-31/32 3/16 #12-28 LH
CL-31-BSS-S 5/16-18 1-1/8 3/8 2-31/32 3/16 #12-28 LH
CL-34-BSS-S 3/8-16 1-1/4 7/16 1-15/16 3/16 1/4-28 LH
CL-35-BSS-S 3/8-16 1-1/4 7/16 2-15/16 3/16 1/4-28 LH
CL-36-BSS-S 3/8-16 1-1/4 7/16 3-15/16 3/16 1/4-28 LH
CL-40-BSS-S 1/2-13 1-1/4 1/2 2-15/16 3/16 5/16-24 LH
CL-41-BSS-S 1/2-13 1-1/4 1/2 3-15/16 3/16 5/16-24 LH
Steel, Black Oxide Finish (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
D
DIA
(mm)
E
(mm)
F
(mm)
G
(mm)
H
THREAD
CLM-24-BSS-BO M6 1 25.5 8 24 3.2 #8-36 LH
CLM-25-BSS-BO M6 1 25.5 8 39 3.2 #8-36 LH
CLM-26-BSS-BO M6 1 25.5 8 49.5 3.2 #8-36 LH
CLM-27-BSS-BO M6 1 25.5 8 74 3.2 #8-36 LH
CLM-28-BSS-BO M8 1.25 28.5 9.5 24 4.8 #12-28 LH
CLM-29-BSS-BO M8 1.25 28.5 9.5 39 4.8 #12-28 LH
CLM-30-BSS-BO M8 1.25 28.5 9.5 49 4.8 #12-28 LH
CLM-31-BSS-BO M8 1.25 28.5 9.5 74 4.8 #12-28 LH
CLM-33-BSS-BO M10 1.5 32 11 38.5 4.8 1/4-28 LH
CLM-34-BSS-BO M10 1.5 32 11 49 4.8 1/4-28 LH
CLM-35-BSS-BO M10 1.5 32 11 73.5 4.8 1/4-28 LH
CLM-36-BSS-BO M10 1.5 32 11 98.5 4.8 1/4-28 LH
CLM-38-BSS-BO M12 1.75 32 12.5 38.5 4.8 5/16-24 LH
CLM-39-BSS-BO M12 1.75 32 12.5 48.5 4.8 5/16-24 LH
CLM-40-BSS-BO M12 1.75 32 12.5 73.5 4.8 5/16-24 LH
CLM-41-BSS-BO M12 1.75 32 12.5 98.5 4.8 5/16-24 LH
CLM-43-BSS-BO M16 2 32 12.5 48 4.8 7/16-20 LH
CLM-44-BSS-BO M16 2 32 12.5 73 4.8 7/16-20 LH
CLM-45-BSS-BO M16 2 32 12.5 98 4.8 7/16-20 LH
CLM-46-BSS-BO M16 2 32 12.5 123 4.8 7/16-20 LH

Products Related to