Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Zinc Plated Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Swivel Head Screws (Ball Foot)

Screw Clamps

Steel, Zinc Plated (Inch)
QUANTITY PART NO. A
THREAD
B
DIA
F G M N
DIA
P
CL-47-SHS 1/4-20 1 5/16 1/8 1-1/32 1/4 5/16
CL-48-SHS 1/4-20 1 5/16 1/8 1-17/32 1/4 5/16
CL-49-SHS 1/4-20 1 5/16 1/8 2-1/32 1/4 5/16
CL-50-SHS 1/4-20 1 5/16 1/8 3-1/32 1/4 5/16
CL-51-SHS 5/16-18 1-1/8 3/8 3/16 1-1/64 5/16 23/64
CL-52-SHS 5/16-18 1-1/8 3/8 3/16 1-33/64 5/16 23/64
CL-53-SHS 5/16-18 1-1/8 3/8 3/16 2-1/64 5/16 23/64
CL-54-SHS 5/16-18 1-1/8 3/8 3/16 3-1/64 5/16 23/64
CL-56-SHS 3/8-16 1-1/4 7/16 3/16 1-9/16 3/8 7/16
CL-57-SHS 3/8-16 1-1/4 7/16 3/16 2-1/16 3/8 7/16
CL-58-SHS 3/8-16 1-1/4 7/16 3/16 3-1/16 3/8 7/16
CL-59-SHS 3/8-16 1-1/4 7/16 3/16 4-1/16 3/8 7/16
CL-61-SHS 1/2-13 1-1/4 1/2 3/16 1-19/32 1/2 9/16
CL-62-SHS 1/2-13 1-1/4 1/2 3/16 2-3/32 1/2 9/16
CL-63-SHS 1/2-13 1-1/4 1/2 3/16 3-3/32 1/2 9/16
CL-64-SHS 1/2-13 1-1/4 1/2 3/16 4-3/32 1/2 9/16
CL-66-SHS 5/8-11 1-1/4 1/2 3/16 2-1/8 5/8 11/16
CL-67-SHS 5/8-11 1-1/4 1/2 3/16 3-1/8 5/8 11/16
CL-68-SHS 5/8-11 1-1/4 1/2 3/16 4-1/8 5/8 11/16
CL-69-SHS 5/8-11 1-1/4 1/2 3/16 5-1/8 5/8 11/16
Steel, Black Oxide Finish (Inch)
QUANTITY PART NO. A
THREAD
B
DIA
F G M N
DIA
P
CL-47-SHS-BO 1/4-20 1 5/16 1/8 1-1/32 1/4 5/16
CL-48-SHS-BO 1/4-20 1 5/16 1/8 1-17/32 1/4 5/16
CL-49-SHS-BO 1/4-20 1 5/16 1/8 2-1/32 1/4 5/16
CL-50-SHS-BO 1/4-20 1 5/16 1/8 3-1/32 1/4 5/16
CL-51-SHS-BO 5/16-18 1-1/8 3/8 3/16 1-1/64 5/16 23/64
CL-52-SHS-BO 5/16-18 1-1/8 3/8 3/16 1-33/64 5/16 23/64
CL-53-SHS-BO 5/16-18 1-1/8 3/8 3/16 2-1/64 5/16 23/64
CL-54-SHS-BO 5/16-18 1-1/8 3/8 3/16 3-1/64 5/16 23/64
CL-56-SHS-BO 3/8-16 1-1/4 7/16 3/16 1-9/16 3/8 7/16
CL-57-SHS-BO 3/8-16 1-1/4 7/16 3/16 2-1/16 3/8 7/16
CL-58-SHS-BO 3/8-16 1-1/4 7/16 3/16 3-1/16 3/8 7/16
CL-59-SHS-BO 3/8-16 1-1/4 7/16 3/16 4-1/16 3/8 7/16
CL-61-SHS-BO 1/2-13 1-1/4 1/2 3/16 1-19/32 1/2 9/16
CL-62-SHS-BO 1/2-13 1-1/4 1/2 3/16 2-3/32 1/2 9/16
CL-63-SHS-BO 1/2-13 1-1/4 1/2 3/16 3-3/32 1/2 9/16
CL-64-SHS-BO 1/2-13 1-1/4 1/2 3/16 4-3/32 1/2 9/16
CL-66-SHS-BO 5/8-11 1-1/4 1/2 3/16 2-1/8 5/8 11/16
CL-67-SHS-BO 5/8-11 1-1/4 1/2 3/16 3-1/8 5/8 11/16
CL-68-SHS-BO 5/8-11 1-1/4 1/2 3/16 4-1/8 5/8 11/16
CL-69-SHS-BO 5/8-11 1-1/4 1/2 3/16 5-1/8 5/8 11/16
Steel, Black Oxide Finish (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
DIA
(mm)
F
(mm)
G
(mm)
M
(mm)
N
DIA
(mm)
P
(mm)
CLM-47-SHS-BO M6 1 25.5 8 3.2 26 6.5 8
CLM-48-SHS-BO M6 1 25.5 8 3.2 39 6.5 8
CLM-49-SHS-BO M6 1 25.5 8 3.2 51.5 6.5 8
CLM-50-SHS-BO M6 1 25.5 8 3.2 77 6.5 8
CLM-51-SHS-BO M8 1.25 28.5 9.5 4.8 26 8 9
CLM-52-SHS-BO M8 1.25 28.5 9.5 4.8 38.5 8 9
CLM-53-SHS-BO M8 1.25 28.5 9.5 4.8 51 8 9
CLM-54-SHS-BO M8 1.25 28.5 9.5 4.8 76.5 8 9
CLM-56-SHS-BO M10 1.5 32 11 4.8 39.5 9.5 11
CLM-57-SHS-BO M10 1.5 32 11 4.8 52.5 9.5 11
CLM-58-SHS-BO M10 1.5 32 11 4.8 78 9.5 11
CLM-59-SHS-BO M10 1.5 32 11 4.8 103 9.5 11
CLM-61-SHS-BO M12 1.75 32 12.5 1.8 40.5 12.5 14.5
CLM-62-SHS-BO M12 1.75 32 12.5 1.8 53 12.5 14.5
CLM-63-SHS-BO M12 1.75 32 12.5 1.8 78.5 12.5 14.5
CLM-64-SHS-BO M12 1.75 32 12.5 1.8 104 12.5 14.5
CLM-66-SHS-BO M16 2 32 12.5 4.8 54 16 17.5
CLM-67-SHS-BO M16 2 32 12.5 4.8 79.5 16 17.5
CLM-68-SHS-BO M16 2 32 12.5 4.8 105 16 17.5
CLM-69-SHS-BO M16 2 32 12.5 4.8 130 16 17.5