Product Catalog
Catalog Tools
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Latch Screws

Handles, Knobs & Screw Clamps

Carr Lane Latch Screws are half turn and quarter turn screws that are proudly manufactured in the USA. Half turn latch screws rotate 180 degrees, and allow for latching swing-away lids and jig plates without machining a slot. Quarter turn latch screws rotate 90 degrees, and are ideal for swing-away lids and jig plates in open or closed slots. Both half turn and quarter turn screws are available in thread sizes from #10-32 to 1/2-13 to 1/2-13 (M5 to M12 metric). Browse latch screws below in the Carr Lane catalog.