Product Catalog
Catalog Tools
Measurement
Inch
Material
Stainless Steel
Finish
Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Lever-Handle Hubs (Single)

Handles

Tapped (Inch)
Order Lever Bar and Knob separately
QUANTITY PART NO. A
THREAD
B
DIA
C D
DIA
E F MATCHING
LEVER BAR
CL-1160-LHH-S 5/16-18 1 1-1/2 - 3/8-16 Tapped 9/16 SIZE 1
CL-1280-LHH-S 3/8-16 1-1/4 1-7/8 - 1/2-13 Tapped 11/16 SIZE 2
Reamed (Inch)
Order Lever Bar and Knob separately
QUANTITY PART NO. A
THREAD
B
DIA
C D
DIA
E
DIA
F MATCHING
LEVER BAR
CL-116-LHH-S 5/16-18 1 1-1/2 1/8 3/8 Reamed 5/8 SIZE 1
CL-128-LHH-S 3/8-16 1-1/4 1-7/8 5/32 1/2 Reamed 3/4 SIZE 2