Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Aluminum
Finish
Tumbled Black Powder-Coated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Pull Handles – Rounded Design, Counterbored (Aluminum)

Handles

Powder Coated
QUANTITY PART NO. A B D E F G H J R
CL-116-PHRC-4 4.57 5.12 1/4 OR M6 1.02 2.17 .43 .24 .67 .67
CL-132-PHRC-4 5.20 5.75 1/4 OR M6 1.02 2.17 .43 .24 .67 .67
CL-164-PHRC-4 6.46 7.01 1/4 OR M6 1.02 2.24 .43 .24 .67 .67
CL-196-PHRC-4 7.72 8.27 1/4 OR M6 1.02 2.24 .43 .24 .67 .67
Tumbled Finish
QUANTITY PART NO. A B D
SCREW
DIA
E F G H J R
CL-116-PHRC-4-1 4.57 5.12 1/4 or M6 1.02 2.17 .43 .24 .67 .67
CL-132-PHRC-4-1 5.20 5.75 1/4 or M6 1.02 2.17 .43 .24 .67 .67
CL-164-PHRC-4-1 6.46 7.01 1/4 or M6 1.02 2.24 .43 .24 .67 .67
CL-196-PHRC-4-1 7.72 8.27 1/4 or M6 1.02 2.24 .43 .24 .67 .67