Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Carr Lock® Face-Mount Receiver Bushings

Carr Lock System

Inch
QUANTITY PART NO. ID A
DIA
NOMINAL
A
BUSHING
DIA
A
HOLE
DIA
B
BUSHING
LENGTH
B
HOLE
DEPTH
C F
THREAD
G H J
DIA
M
CL-13-CLFR 13mm 1-3/8 1.3750 / 1.3746 1.3751 / 1.3756 .455 .469 / .471 .688 #8-32 .31 .180 .984 .75
CL-16-CLFR 16mm 1-7/16 1.4370 / 1.4366 1.4371 / 1.4376 .455 .469 / .471 .812 #8-32 .31 .193 1.125 .75
CL-20-CLFR 20mm 1-11/16 1.6873 / 1.6869 1.6874 / 1.6879 .623 .637 / .639 .812 #10-32 .38 .273 1.362 .83
CL-25-CLFR 25mm 2-1/16 2.0623 / 2.0619 2.0624 / 2.0629 .785 .799 / .801 1.000 1/4-28 .50 .316 1.644 1.00
CL-30-CLFR 30mm 2-17/64 2.2654 / 2.2650 2.2655 / 2.2660 .857 .871 / .873 1.188 1/4-28 .75 .316 1.876 1.23
CL-35-CLFR 35mm 2-11/16 2.6873 / 2.6869 2.6874 / 2.6879 .890 .904 / .906 1.562 5/16-24 .88 .375 2.178 1.28
CL-50-CLFR 50mm 3-1/2 3.4998 / 3.4994 3.4999/ 3.5004 1.225 1.239 / 1.241 2.156 3/8-24 1.00 .475 2.916 1.80
Metric
QUANTITY PART NO. ID
(mm)
A
DIA
NOMINAL
(mm)
A
BUSHING
DIA
(mm)
A
HOLE
DIA
(mm)
B
BUSHING
LENGTH
(mm)
B
HOLE
DEPTH
(mm)
C
(mm)
F
THREAD
THREAD
PITCH
(mm)
G
(mm)
H
(mm)
J
DIA
(mm)
M
(mm)
CLM-13-CLFR 13 35 34.990 / 34.980 35 / 35.010 11.6 11.89 / 11.94 13.5 M4 .7 10 4.5 25 20
CLM-16-CLFR 16 37 36.990 / 36.980 37 / 37.010 11.6 11.89 / 11.94 21 M4 .7 10 4.5 29 20
CLM-20-CLFR 20 45 44.990 / 44.980 45 / 45.010 15.8 16.18 / 16.23 21 M5 .8 12 6 35 20
CLM-25-CLFR 25 55 54.990 / 54.980 55 / 55.010 19.9 20.29 / 20.35 25.5 M6 1 15 7 42 25