Three Dimensional (3D) View
View Large Image
Carr Lane

CL-8-HRPM-NE  •  Hand-Retractable Plungers – Knob Handle with Mounting Plate (Non-Locking Type)

Spring-Loaded Devices

Pricing & Availability

Status

Part Number

Quantity

Description

HAND-RETRACTABLE PLUNGER

Unit Price*

Line Item Total*

Part Specifications

Part NumberA
DIA
NOMINAL
A
DIA
ACTUAL
B
DIA
NOMINAL
B
DIA
ACTUAL
C
LONG
EXTENSION
DE
DIA
F
DIA
GHJKLINITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
CL-8-HRPM-NE10mm.393 / .3906mm.2354 / .2346.55 (.24 stroke).10#8 or M4.98.181.57.711.1811.121.94.9

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model