Product Catalog
Catalog Tools
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Short Spring Plungers with Extended Travel – Steel with Delrin® Nose

Spring-Loaded Devices

Inch
QUANTITY PART NO. A
THREAD
INITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
B C D
DIA
NOSE
COLOR
CODE
CL-25-SPN-1 #8-32 1.0 3.2 7/16 .093 .070 BROWN
CL-26-SPN-1 #8-36 1.0 3.2 7/16 .093 .070 BROWN
CL-35-SPN-1 #10-32 1.2 4.2 15/32 .125 .093 BROWN
CL-45-SPN-1 1/4-20 2.0 7.0 17/32 .187 .119 BROWN
CL-55-SPN-1 5/16-18 2.5 10.5 9/16 .187 .135 BROWN
CL-65-SPN-1 3/8-16 3.0 12.5 5/8 .187 .186 BROWN
CL-75-SPN-1 1/2-13 3.5 19 3/4 .250 .248 BROWN
CL-85-SPN-1 5/8-11 4.5 34 1-1/16 .312 .310 BROWN
Delrin® Plunger Nose (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
INITIAL
END
FORCE
(N)
FINAL
END
FORCE
(N)
B
(mm)
C
(mm)
D
DIA
(mm)
NOSE
COLOR
CODE
CLM-55-SPN-1 M5 .8 5.5 19 12 3.2 2.36 BROWN
CLM-65-SPN-1 M6 1 9 31 13.5 4.8 3.02 BROWN
CLM-85-SPN-1 M8 1.25 11 47 14.5 4.8 3.43 BROWN
CLM-105-SPN-1 M10 1.5 13 56 16 4.8 4.72 BROWN
CLM-125-SPN-1 M12 1.75 16 85 19 6.5 6.30 BROWN

Products Related to