Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Gripper Swivel Pads – Mini (Hardened Steel, Flat)

Work Supports & Rest Buttons

Inch
QUANTITY PART NO. A
DIA
B
DIA
C D
THREAD
E F
BALL
DIA
G H LOAD
CAPACITY
(lbs)
CL-3-GSPF 5/32 3/8 3/8 #4-40 1/4 3/16 14° .062 1800
CL-4-GSPF 1/4 7/16 7/16 #8-32 5/32 9/32 14° .062 3300
CL-5-GSPF 5/16 1/2 9/16 #10-32 5/32 3/8 14° .062 4700
CL-6-GSPF 3/8 5/8 15/16 1/4-28 1/4 1/2 17° .125 5800
Metric
QUANTITY PART NO. A
DIA
(mm)
B
DIA
(mm)
C
(mm)
D
THREAD
THREAD
PITCH
(mm)
E
(mm)
F
BALL
DIA
(mm)
G H
(mm)
LOAD
CAPACITY
(kg)
CLM-6-GSPF 6 10 12 M4 .7 3.5 7 14° 1.5 1100
CLM-8-GSPF 8.5 13 16 M5 .8 6.5 10 12° 1.5 2000
CLM-10-GSPF 10 17 19.5 M6 1 7 13 21° 1.5 2800