Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Round Grippers (Hardened Tool Steel, Serrated)

Work Supports & Rest Buttons

Inch
QUANTITY PART NO. A
DIA
B C
THREAD
D E F SERRATIONS SERRATION
DIMENSIONS
CL-4-RG 1/4 3/8 #8-32 3/16 — — EXTRA FINE .094x90°
CL-6-RG 3/8 3/8 #10-32 3/16 3/16 11/64 EXTRA FINE .094x90°
CL-8-RG 1/2 3/8 #10-32 3/16 3/16 11/64 FINE .125x90°
CL-10-RG 5/8 3/8 1/4-28 3/16 3/16 11/64 FINE .125x90°
CL-12-RG 3/4 3/8 1/4-28 3/16 3/16 11/64 FINE .125x90°
CL-16-RG 1 3/8 1/4-28 3/16 3/16 11/64 FINE .125x90°
Metric
QUANTITY PART NO. A
DIA
(mm)
B
(mm)
C
THREAD
THREAD
PITCH
(mm)
D
(mm)
E
(mm)
F
(mm)
SERRATIONS SERRATION
DIMENSIONS
(mm)
CLM-10-RG 10 10 M5 .8 5 4.7 4.5 EXTRA FINE 2.4x90°
CLM-12-RG 12 10 M5 .8 5 4.7 4.5 FINE 3.2x90°
CLM-16-RG 16 10 M6 1 5 4.7 4.5 FINE 3.2x90°
CLM-20-RG 20 10 M6 1 5 4.7 4.5 FINE 3.2x90°
CLM-25-RG 25 10 M6 1 5 4.7 4.5 FINE 3.2x90°