Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Jig Feet Leveling

Leveling Feet

High-quality, medium-duty leveling foot with a removable pad and a handy hex socket that allows convenient adjustment from the stud end. The pad rotates and pivots freely with a 20° total swivel angle. Available with the thread sizes from 1/2-13 to 1"-8 (M12 to M24 in metric), each in a choice of two thread lengths. Made in USA.

Select a Product Type