Key Insert Assortments – Steel (Metric, Coarse Threads)
Three Dimensional (3D) View
View Large Image
Carr Lane

CLM-1-KSM-C  •  Key Insert Assortments – Steel (Metric, Coarse Threads)

Threaded Inserts

Pricing & Availability

Status

!

Part Number

Quantity

Description

Not Available

Unit Price*

Line Item Total*

Part Specifications

Part NumberID
THREAD
ID
THREAD
PITCH
(mm)
CONTAINS THESE INSERTSCONTAINS THESE TOOLS
CLM-1-KSM-CM5
M6
M8
M10
M12
M16
M20
.8
1
1.25
1.5
1.75
2
2.5
CLM-58-KSM (5)
CLM-61-KSM (10)
CLM-8125-KSM (10)
CLM-1015-KSM (10)
CLM-12175-KSM (10)
CLM-162-KSM (10)
CLM-2025-KSM (5)
CL-10-KST
CL-14-KST
CL-516-KST
CL-38-KST
CL-12-KST
CL-58-KST
CL-34-KST

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.