Product Catalog
Catalog Tools
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Key Inserts – Heavy Duty, Stainless Steel (Inch)

Threaded Inserts

Key Insert
QUANTITY PART NO. INTERNAL
THREAD
EXTERNAL
THREAD
LENGTH SHEAR
ENGAGEMENT
AREA
(sq in)
MS
EQUIVALENT
NAS
EQUIVALENT
CL-1024-SKS #10-24 3/8-16 .31 .190 MS 51831-101
CL-1032-SKS #10-32 3/8-16 .31 .190 MS 51831-201 NAS 1395C3
CL-1420-SKS 1/4-20 7/16-14 .37 .284 MS 51831-102
CL-1428-SKS 1/4-28 7/16-14 .37 .284 MS 51831-202 NAS 1395C4
CL-51618-SKS 5/16-18 1/2-13 .43 .359 MS 51831-103
CL-51624-SKS 5/16-24 1/2-13 .43 .359 MS 51831-203 NAS 1395C5
CL-3816-SKS 3/8-16 9/16-12 .50 .498 MS 51831-104
CL-3824-SKS 3/8-24 9/16-12 .50 .498 MS 51831-204 NAS 1395C6
CL-1213-SKS 1/2-13 3/4-16 .62 1.057
CL-1220-SKS 1/2-20 3/4-16 .62 1.057
CL-5811-SKS 5/8-11 7/8-14 .87 1.487 MS 51831-108
CL-3410-SKS 3/4-10 1-1/8"-12 1.12 2.490 MS 51831-109

Products Related to