Product Catalog
Catalog Tools
Material
Steel Stainless Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Cable Rings

Ball Lock Pins & Quick-Release Pins

Steel
QUANTITY PART NO. A
DIA
B
WIRE DIA
(STEEL)
CL-2-KR-PACKOF10 1/8 (also 3mm) .045
CL-3-KR-PACKOF10 3/16 (also 4 & 5mm) .045
CL-4-KR-PACKOF10 1/4 (also 6 & 7mm) .045
CL-5-KR-PACKOF10 5/16 (also 8mm) .045
CL-6-KR-PACKOF10 3/8 (also 9 & 10mm) .045
CL-7-KR-PACKOF10 7/16 (also 11mm) .045
CL-8-KR-PACKOF10 1/2 (also 12 & 13mm) .045
CL-9-KR-PACKOF10 9/16 (also 14 & 15mm) .045
CL-10-KR-PACKOF10 5/8 (also 16mm) .045
CL-11-KR-PACKOF5 11/16 (also 17 & 18mm) .045
CL-12-KR-PACKOF5 3/4 (also 19 & 20mm) .045
CL-13-KR-PACKOF5 13/16 (also 21mm) .045
CL-14-KR-PACKOF5 7/8 (also 22 or 23mm) .045
CL-15-KR-PACKOF5 15/16 (also 24mm) .045
CL-16-KR-PACKOF5 1 (also 25 & 26mm) .045
CL-17-KR 1-1/16 (also 27mm) .045
CL-18-KR 1-1/8 (also 28 & 29mm) .045
CL-19-KR 1-3/16 (also 30 & 31mm) .045
CL-20-KR 1-1/4 (also 32mm) .045
CL-21-KR 1-5/16 (also 33 & 34mm) .045
CL-22-KR 1-3/8 (also 35 mm) .045
CL-23-KR 1-7/16 (also 36 & 37mm) .045
CL-24-KR 1-1/2 (also 38mm) .045
Stainless Steel
QUANTITY PART NO. A
DIA
B
WIRE DIA
(STAINLESS STEEL)
CL-2-SKR-PACKOF2 1/8 (also 3mm) .062
CL-3-SKR-PACKOF2 3/16 (also 4 & 5mm) .062
CL-4-SKR-PACKOF2 1/4 (also 6 & 7mm) .062
CL-5-SKR-PACKOF2 5/16 (also 8mm) .062
CL-6-SKR-PACKOF2 3/8 (also 9 & 10mm) .062
CL-7-SKR-PACKOF2 7/16 (also 11mm) .062
CL-8-SKR-PACKOF2 1/2 (also 12 & 13mm) .062
CL-9-SKR-PACKOF2 9/16 (also 14 & 15mm) .062
CL-10-SKR-PACKOF2 5/8 (also 16mm) .062
CL-11-SKR 11/16 (also 17 & 18mm) .062
CL-12-SKR 3/4 (also 19 & 20mm) .062
CL-13-SKR 13/16 (also 21mm) .062
CL-14-SKR 7/8 (also 22 or 23mm) .062
CL-15-SKR 15/16 (also 24mm) .062
CL-16-SKR 1 (also 25 & 26mm) .062
CL-17-SKR 1-1/16 (also 27mm) .062
CL-18-SKR 1-1/8 (also 28 & 29mm) .062
CL-19-SKR 1-3/16 (also 30 & 31mm) .062
CL-20-SKR 1-1/4 (also 32mm) .062
CL-21-SKR 1-5/16 (also 33 & 34mm) .062
CL-22-SKR 1-3/8 (also 35 mm) .062
CL-23-SKR 1-7/16 (also 36 & 37mm) .062
CL-24-SKR 1-1/2 (also 38mm) .062