Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel
Finish
Black Oxide Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Slotted Locator Bushings

Alignment Pins

Steel (Inch)
QUANTITY PART NO. PIN
DIA
A B
DIA
C
DIA
L M
DIA
N
CL-2-SLLB 1/8 .1251 / .1257 .250 .7500 .40 3/16 3/8
CL-3-SLLB-.1285 #30 .1286 / .1292 .312 .7500 .40 3/16 3/8
CL-3-SLLB-.1562 5/32 .1563 / .1569 .312 .7500 .40 3/16 3/8
CL-3-SLLB 3/16 .1876 / .1882 .312 .7500 .40 3/16 3/8
CL-4-SLLB-.1910 #11 .1911 / .1917 .312 .7500 .40 3/16 3/8
CL-4-SLLB-.1935 #10 .1936 / .1942 .312 .7500 .40 3/16 3/8
CL-4-SLLB-.1960 #9 .1961 / .1967 .312 .7500 .40 3/16 3/8
CL-4-SLLB-.2188 7/32 .2189 / .2195 .375 .7500 .40 3/16 3/8
CL-4-SLLB 1/4 .2501 / .2507 .375 .7500 .40 3/16 3/8
CL-4A-SLLB 1/4 .2501 / .2507 .375 1.0000 .40 3/16 3/8
CL-5-SLLB-.2570 F .2571 / .2577 .375 1.0000 .40 3/16 3/8
CL-5-SLLB-.2812 9/32 .2813 / .2819 .437 1.0000 .40 3/16 3/8
CL-5-SLLB 5/16 .3126 / .3132 .437 1.0000 .40 3/16 3/8
CL-6-SLLB 3/8 .3751 / .3757 .500 1.0000 .40 3/16 3/8
CL-8A-SLLB 1/2 .5001 / .5007 .625 1.0000 .40 3/16 3/8
CL-8-SLLB 1/2 .5001 / .5007 .625 1.0000 .90 3/16 3/8
CL-10-SLLB 5/8 .6251 / .6257 .750 1.2500 .90 3/16 3/8
CL-12-SLLB 3/4 .7501 / .7510 .812 1.5000 .98 3/16 3/8
CL-14-SLLB 7/8 .8751 / .8760 1.000 1.5000 .98 3/16 3/8
CL-16-SLLB 1 1.0001 / 1.0010 1.062 1.5000 .98 3/16 3/8
Stainless Steel (Inch)
QUANTITY PART NO. PIN
DIA
A B
DIA
C
DIA
L M
DIA
N
CL-3-SLLB-S 3/16 .1876 / .1882 .312 .7500 .40 3/16 3/8
CL-4-SLLB-S 1/4 .2501 / .2507 .375 .7500 .40 3/16 3/8
CL-5-SLLB-S 5/16 .3126 / .3132 .437 1.0000 .40 3/16 3/8
CL-6-SLLB-S 3/8 .3751 / .3757 .500 1.0000 .40 3/16 3/8
CL-8A-SLLB-S 1/2 .5001 / .5007 .625 1.0000 .40 3/16 3/8
CL-10-SLLB-S 5/8 .6251 / .6257 .750 1.2500 .90 3/16 3/8
CL-12-SLLB-S 3/4 .7501 / .7510 .812 1.5000 .98 3/16 3/8
Steel (Metric)
QUANTITY PART NO. PIN
DIA
(mm)
A
(mm)
B
DIA
(mm)
C
DIA
(mm)
L
(mm)
M
DIA
(mm)
N
(mm)
CLM-5-SLLB 5 5.003 / 5.028 8 20 9 5 8
CLM-6-SLLB 6 6.003 / 6.028 9 20 9 5 8
CLM-8-SLLB 8 8.003 / 8.028 11 24 9 5 8
CLM-10-SLLB 10 10.003 / 10.028 13 24 9 5 8
CLM-12-SLLB 12 12.003 / 12.028 15 24 14 5 8
CLM-16-SLLB 16 16.003 / 16.028 18 30 12 5 8
CLM-20-SLLB 20 20.003 / 20.028 22 36 19 5 8
CLM-25-SLLB 25 25.003 / 25.028 27 40 19 5 8
Stainless Steel (Metric)
QUANTITY PART NO. PIN
DIA
(mm)
A
(mm)
B
DIA
(mm)
C
DIA
(mm)
L
(mm)
M
DIA
(mm)
N
(mm)
CLM-6-SLLB-S 6 6.003 / 6.028 9 20 9 5 8
CLM-8-SLLB-S 8 8.003 / 8.028 11 24 9 5 8
CLM-10-SLLB-S 10 10.003 / 10.028 13 24 9 5 8
CLM-12-SLLB-S 12 12.003 / 12.028 15 24 14 5 8
CLM-16-SLLB-S 16 16.003 / 16.028 18 30 12 5 8
CLM-20-SLLB-S 20 20.003 / 20.028 22 36 19 5 8
CLM-25-SLLB-S 25 25.003 / 25.028 27 40 19 5 8
Carbide (Inch)
QUANTITY PART NO. PIN
DIA
A B
DIA
C
DIA
L M
DIA
N
CL-4-CSLB 1/4 .2501/.2507 .375 .7500 .40 3/16 3/8
CL-5-CSLB 5/16 .3126/.3132 .437 1.0000 .40 3/16 3/8
CL-6-CSLB 3/8 .3751/.3757 .500 1.0000 .40 3/16 3/8
CL-8A-CSLB 1/2 .5001/.5007 .625 1.0000 .40 3/16 3/8

Products Related to