Product Catalog
Catalog Tools
Measurement
Inch
Material
Stainless Steel
Finish
Passivated
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Clamp Rests – Stainless Steel

Clamps & Accessories

Inch
QUANTITY PART NO. A
THREAD
B C D
DIA
E
CL-13407 #10-32 1/2 3/4 3/32 1/8
CL-13410 #10-32 3/4 1 3/32 1/8
CL-13415 #10-32 1-1/4 1-1/2 3/32 1/8
CL-13510 1/4-20 11/16 1 1/8 1/8
CL-13515 1/4-20 1-3/16 1-1/2 1/8 3/16
CL-13520 1/4-20 1-7/16 1-3/4 1/8 1/4
CL-13612 5/16-18 7/8 1-1/4 5/32 3/16
CL-13615 5/16-18 1-1/8 1-1/2 5/32 3/16
CL-13620 5/16-18 1-5/8 2 5/32 3/16
CL-13715 3/8-16 1-1/8 1-1/2 3/16 3/16
CL-13717 3/8-16 1-3/8 1-3/4 3/16 3/16
CL-13727 3/8-16 2-3/8 2-3/4 3/16 3/16