Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Knurled Nuts

Clamping Hardware

Inch
QUANTITY PART NO. A
THREAD
B
DIA
C
DIA
D E F
DIA
CL-0-KN 1/4-20 1-1/8 1 7/16 1/16 .257
CL-00-KN 5/16-18 1-1/8 1 7/16 1/16 .257
CL-1-KN 3/8-16 1-1/8 1 7/16 1/16 .257
CL-2-KN 1/2-13 1-1/8 1 7/16 1/16 .257
CL-3-KN 5/8-11 1-3/8 1 7/16 1/16 .257
Metric
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
DIA
(mm)
C
DIA
(mm)
D
(mm)
E
(mm)
F
DIA
(mm)
CLM-6-KN M6 1 28.5 25 11 1.6 6.5
CLM-8-KN M8 1.25 28.5 25 11 1.6 6.5
CLM-10-KN M10 1.5 28.5 25 11 1.6 6.5
CLM-12-KN M12 1.75 28.5 25 11 1.6 6.5
CLM-16-KN M16 2 35 25 11 1.6 6.5