Swing Clamp Assemblies (Flange Mounted, Knob Handle)

Clamps & Accessories

QUANTITY PART NO. D
THREAD
SIZE
A B C E F G H DIA J K L M N P Q
SOCKET-
HEAD
CAP
SCREWS
R S T U V W
CL-1-SWA-3 5/16-18 1-1/2 1 3/4 .69 3/4 2.45 1/2 1-3/4 5/32 .33 1/2 .25 1-1/4 #10 or M5 1-1/2 3/8 1/4 11/16 15/16 3/4
CL-4-SWA-3 1/2-13 2 1-3/8 1-1/8 1.50 1-1/8 3.88 3/4 2-1/8 3/16 .44 11/16 .31 1-3/4 1/4 or M6 2 1/2 5/16 1 1-5/16 1-1/8
CL-5-SWA-3 1/2-13 2-1/2 1-3/8 1-1/8 1.50 1-1/8 3.88 3/4 2-1/8 3/16 .44 11/16 .31 1-3/4 1/4 or M6 2 1/2 5/16 1 1-5/16 1-1/8
CL-2-SWA-3 5/8-11 3 1-1/2 1-1/4 1.59 1-5/16 4.56 15/16 2-3/4 7/32 .58 1 .53 2-1/4 3/8 or M10 2-1/4 3/4 3/8 1-5/16 1-3/4 1-1/2
CL-3-SWA-3 5/8-11 4 1-1/2 1-1/4 1.59 1-5/16 4.56 15/16 2-3/4 7/32 .58 1 .53 2-1/4 3/8 or M10 2-1/4 3/4 3/8 1-5/16 1-3/4 1-1/2