Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Air-Feed-Drill Bushings – Coolant Type (21000 Series)

Drill Bushings

Coolant-type air-feed-drill bushings are manufactured to order. To request a quotation, use the basic part number below and add the desired ID drill size (as a 4-place decimal inch). Example: A-11101-.0938" (A-11101 with .0938" ID)

Complete Adaptor-Tip Assembly (3/8" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C LENGTH
A-11101 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 3/8
A-11102 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 1/2
A-11103 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 5/8
A-11104 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 3/4
A-11105 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 7/8
A-11106 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 1
A-11107 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 1-1/16
A-11108 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 1-1/8
A-11110 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 1-1/4
A-11111 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 1-3/8
A-11113 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 1-1/2
A-11114 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 1-5/8
A-11115 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 1-3/4
A-11116 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 1-7/8
A-11118 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 2
A-11119 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 2-1/8
A-11120 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 2-1/4
A-11121 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 2-3/8
A-11122 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 2-1/2
A-11124 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 2-3/4
A-11125 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 3
A-11126 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 3-1/4
A-11131 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 6
A-11202 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 1/2
A-11203 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 5/8
A-11204 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 3/4
Complete Adaptor-Tip Assembly (7/16" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C LENGTH
A-11205 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 7/8
A-11206 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 1
A-11208 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 1-1/8
A-11210 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 1-1/4
A-11211 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 1-3/8
A-11213 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 1-1/2
A-11214 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 1-5/8
A-11215 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 1-3/4
A-11216 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 1-7/8
A-11218 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 2
A-11219 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 2-1/8
A-11220 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 2-1/4
A-11221 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 2-3/8
A-11222 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 2-1/2
A-11224 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 2-3/4
A-11225 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 3
A-11226 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 3-1/4
A-11301 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 3/8
A-11302 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 1/2
A-11303 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 5/8
Complete Adaptor-Tip Assembly (1/2" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C LENGTH
A-11304 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 3/4
A-11305 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 7/8
A-11306 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 1
A-11307 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 1-1/16
A-11308 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 1-1/8
A-11310 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 1-1/4
A-11311 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 1-3/8
A-11313 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 1-1/2
A-11314 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 1-5/8
A-11315 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 1-3/4
A-11316 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 1-7/8
A-11318 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 2
A-11319 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 2-1/8
A-11320 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 2-1/4
A-11321 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 2-3/8
A-11322 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 2-1/2
A-11324 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 2-3/4
A-11325 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 3
A-11326 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 3-1/4
A-11330 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 5
Shank Only (3/8" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C LENGTH
11101 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 3/8
11102 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 1/2
11103 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 5/8
11104 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 3/4
11105 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 7/8
11106 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 1
11107 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 1-1/16
11108 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 1-1/8
11110 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 1-1/4
11111 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 1-3/8
11113 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 1-1/2
11114 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 1-5/8
11115 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 1-3/4
11116 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 1-7/8
11118 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 2
11119 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 2-1/8
11120 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 2-1/4
11121 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 2-3/8
11122 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 2-1/2
11124 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 2-3/4
11125 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 3
11126 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 3-1/4
11131 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 6
11202 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 1/2
11203 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 5/8
11204 .0938-.2500 3/32-1/4, #41-E, 2.40-6.35mm 3/8 3/4
Shank Only (7/16" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C LENGTH
11205 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 7/8
11206 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 1
11208 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 1-1/8
11210 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 1-1/4
11211 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 1-3/8
11213 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 1-1/2
11214 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 1-5/8
11215 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 1-3/4
11216 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 1-7/8
11218 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 2
11219 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 2-1/8
11220 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 2-1/4
11221 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 2-3/8
11222 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 2-1/2
11224 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 2-3/4
11225 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 3
11226 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 3-1/4
11301 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 3/8
11302 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 1/2
11303 .0938-.3125 3/32-5/16, #41-N, 2.40-7.90mm 7/16 5/8
Shank Only (1/2" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C LENGTH
11304 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 3/4
11305 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 7/8
11306 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 1
11307 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 1-1/16
11308 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 1-1/8
11310 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 1-1/4
11311 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 1-3/8
11313 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 1-1/2
11314 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 1-5/8
11315 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 1-3/4
11316 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 1-7/8
11318 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 2
11319 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 2-1/8
11320 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 2-1/4
11321 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 2-3/8
11322 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 2-1/2
11324 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 2-3/4
11325 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 3
11326 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 3-1/4
11330 .0938-.3750 3/32-3/8, #41-U, 2.40-9.50mm 1/2 5
Collar Only
QUANTITY PART NO. SHANK OD
21000 3/8, 7/8, 1/2