Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Air-Feed-Drill Bushings – Standard (22000 Series)

Drill Bushings

Air-feed-drill bushings with a standard ID drill size can be ordered online. To order a specific standard bushing, select the basic part number below and add the desired ID size (as a 4-place decimal inch) on the Price & Availability screen. Example: A-22101-.1875 (A-22101 with .1875" ID)

Complete Adaptor-Tip Assembly (7/16" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C LENGTH
A-22101 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 3/8
A-22102 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1/2
A-22103 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 5/8
A-22104 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 3/4
A-22105 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 7/8
A-22106 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1
A-22108 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1-1/8
A-22110 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1-1/4
A-22111 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1-3/8
A-22113 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1-1/2
A-22114 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1-5/8
A-22115 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1-3/4
A-22116 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1-7/8
A-22118 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 2
A-22119 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 2-1/8
A-22120 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 2-1/4
A-22121 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 2-3/8
A-22122 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 2-1/2
A-22124 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 2-3/4
A-22125 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 3
A-22126 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 3-1/4
A-22127 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 3-1/2
A-22128 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 3-3/4
A-22129 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 4
A-22130 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 5
A-22131 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 6
Complete Adaptor-Tip Assembly (1/2" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C LENGTH
A-22202 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1/2
A-22203 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 5/8
A-22204 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 3/4
A-22205 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 7/8
A-22206 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1
A-22208 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1-1/8
A-22210 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1-1/4
A-22211 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1-3/8
A-22213 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1-1/2
A-22214 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1-5/8
A-22215 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1-3/4
A-22216 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1-7/8
A-22218 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 2
A-22219 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 2-1/8
A-22220 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 2-1/4
A-22221 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 2-3/8
A-22222 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 2-1/2
A-22224 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 2-3/4
A-22225 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 3
A-22226 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 3-1/4
A-22227 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 3-1/2
A-22228 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 3-3/4
A-22229 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 4
A-22230 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 5
A-22231 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 6
Complete Adaptor-Tip Assembly (9/16" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C LENGTH
A-22303 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 5/8
A-22304 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 3/4
A-22305 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 7/8
A-22306 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 1
A-22308 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 1-1/8
A-22310 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 1-1/4
A-22311 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 1-3/8
A-22313 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 1-1/2
A-22314 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 1-5/8
A-22315 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 1-3/4
A-22316 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 1-7/8
A-22318 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 2
A-22319 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 2-1/8
A-22320 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 2-1/4
A-22321 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 2-3/8
A-22322 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 2-1/2
A-22324 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 2-3/4
A-22325 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 3
A-22326 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 3-1/4
A-22327 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 3-1/2
A-22328 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 3-3/4
A-22329 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 4
A-22330 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 5
A-22331 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 6
Complete Adaptor-Tip Assembly (5/8" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C LENGTH
A-22401 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 3/8
A-22402 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 1/2
A-22403 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 5/8
A-22404 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 3/4
A-22405 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 7/8
A-22406 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 1
A-22408 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 1-1/8
A-16502 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 1-3/16
A-22410 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 1-1/4
A-22411 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 1-3/8
A-22413 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 1-1/2
A-22414 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 1-5/8
A-22415 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 1-3/4
A-22416 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 1-7/8
A-22418 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 2
A-22419 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 2-1/8
A-22420 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 2-1/4
A-22421 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 2-3/8
A-22422 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 2-1/2
A-22424 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 2-3/4
A-22425 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 3
A-22426 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 3-1/4
A-22427 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 3-1/2
A-22428 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 3-3/4
A-22429 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 4
A-22430 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 5
A-22431 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 6
Complete Adaptor-Tip Assembly (3/4" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C LENGTH
A-22504 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 3/4
A-22505 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 7/8
A-22506 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 1
A-22508 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 1-1/8
A-22510 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 1-1/4
A-22511 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 1-3/8
A-22513 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 1-1/2
A-22514 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 1-5/8
A-22515 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 1-3/4
A-22516 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 1-7/8
A-22518 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 2
A-22519 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 2-1/8
A-22520 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 2-1/4
A-22521 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 2-3/8
A-22522 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 2-1/2
A-22524 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 2-3/4
A-22525 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 3
A-22526 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 3-1/4
A-22527 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 3-1/2
A-22528 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 3-3/4
A-22529 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 4
A-22530 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 5
A-22531 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 6
Shank Only (7/16" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C LENGTH
22101 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 3/8
22102 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1/2
22103 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 5/8
22104 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 3/4
22105 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 7/8
22106 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1
22108 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1-1/8
22110 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1-1/4
22111 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1-3/8
22113 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1-1/2
22114 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1-5/8
22115 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1-3/4
22116 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 1-7/8
22118 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 2
22119 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 2-1/8
22120 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 2-1/4
22121 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 2-3/8
22122 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 2-1/2
22124 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 2-3/4
22125 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 3
22126 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 3-1/4
22127 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 3-1/2
22128 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 3-3/4
22129 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 4
22130 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 5
22131 .1875-.2812 3/16-9/32, #12-K, 4.80-7.10mm 7/16 6
Shank Only (1/2" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C LENGTH
22202 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1/2
22203 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 5/8
22204 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 3/4
22205 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 7/8
22206 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1
22208 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1-1/8
22210 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1-1/4
22211 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1-3/8
22213 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1-1/2
22214 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1-5/8
22215 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1-3/4
22216 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 1-7/8
22218 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 2
22219 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 2-1/8
22220 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 2-1/4
22221 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 2-3/8
22222 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 2-1/2
22224 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 2-3/4
22225 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 3
22226 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 3-1/4
22227 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 3-1/2
22228 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 3-3/4
22229 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 4
22230 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 5
22231 .1875-.3438 3/16-11/32, #12-R, 4.80-8.70mm 1/2 6
Shank Only (9/16" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C LENGTH
22303 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 5/8
22304 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 3/4
22305 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 7/8
22306 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 1
22308 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 1-1/8
22310 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 1-1/4
22311 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 1-3/8
22313 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 1-1/2
22314 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 1-5/8
22315 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 1-3/4
22316 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 1-7/8
22318 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 2
22319 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 2-1/8
22320 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 2-1/4
22321 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 2-3/8
22322 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 2-1/2
22324 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 2-3/4
22325 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 3
22326 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 3-1/4
22327 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 3-1/2
22328 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 3-3/4
22329 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 4
22330 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 5
22331 .1875-.4062 3/16-13/32, #12-R, 4.80-10.20mm 9/16 6
Shank Only (5/8" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C LENGTH
22401 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 3/8
22402 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 1/2
22403 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 5/8
22404 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 3/4
22405 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 7/8
22406 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 1
22408 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 1-1/8
16502 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 1-3/16
22410 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 1-1/4
22411 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 1-3/8
22413 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 1-1/2
22414 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 1-5/8
22415 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 1-3/4
22416 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 1-7/8
22418 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 2
22419 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 2-1/8
22420 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 2-1/4
22421 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 2-3/8
22422 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 2-1/2
22424 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 2-3/4
22425 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 3
22426 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 3-1/4
22427 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 3-1/2
22428 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 3-3/4
22429 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 4
22430 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 5
22431 .1875-.4688 3/16-15/32, #12-Y, 4.80-11.80mm 5/8 6
Shank Only (3/4" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C LENGTH
22504 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 3/4
22505 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 7/8
22506 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 1
22508 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 1-1/8
22510 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 1-1/4
22511 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 1-3/8
22513 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 1-1/2
22514 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 1-5/8
22515 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 1-3/4
22516 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 1-7/8
22518 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 2
22519 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 2-1/8
22520 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 2-1/4
22521 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 2-3/8
22522 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 2-1/2
22524 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 2-3/4
22525 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 3
22526 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 3-1/4
22527 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 3-1/2
22528 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 3-3/4
22529 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 4
22530 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 5
22531 .1875-.4688 3/16-15/32, #12-Z, 4.80-11.80mm 3/4 6
Collar Only
QUANTITY PART NO. SHANK OD
22000 7/16, 1/2, 9/16, 5/8, 3/4