Directed-Coolant Head Liner Bushings (DCHL)

Drill Bushings

QUANTITY LINER PART NO. ID OD LENGTH PRICE MATCHING DC BUSHING MATCHING DCCH BUSHING P Q T DIA U DIA V
DCHL-32-8 5/16 1/2 1/2 13.97 — DCCH-20-12 3/32 3/16 .067 25/64 5/32
DCHL-32-12 5/16 1/2 3/4 14.75 DC-20-12 DCCH-20-16 3/32 3/16 .067 25/64 5/32
DCHL-32-16 5/16 1/2 1 17.84 DC-20-16 DCCH-20-22 3/32 3/16 .067 25/64 5/32
DCHL-32-22 5/16 1/2 1-3/8 20.87 DC-20-22 — 3/32 3/16 .067 25/64 5/32
DCHL-48-8 1/2 3/4 1/2 13.97 — DCCH-32-12 3/32 3/16 .093 39/64 5/32
DCHL-48-12 1/2 3/4 3/4 14.75 DC-32-12 DCCH-32-16 3/32 3/16 .093 39/64 5/32
DCHL-48-16 1/2 3/4 1 16.26 DC-32-16 DCCH-32-22 3/32 3/16 .093 39/64 5/32
DCHL-48-22 1/2 3/4 1-3/8 18.20 DC-32-22 DCCH-32-28 3/32 3/16 .093 39/64 5/32
DCHL-48-28 1/2 3/4 1-3/4 20.44 DC-32-28 DCCH-32-34 3/32 3/16 .093 39/64 5/32
DCHL-48-34 1/2 3/4 2-1/8 23.02 DC-32-34 — 3/32 3/16 .093 39/64 5/32
DCHL-64-12 3/4 1 3/4 16.70 — DCCH-48-16 1/8 5/16 .104 55/64 7/32
DCHL-64-16 3/4 1 1 17.41 DC-48-16 DCCH-48-22 1/8 5/16 .104 55/64 7/32
DCHL-64-22 3/4 1 1-3/8 18.20 DC-48-22 DCCH-48-28 1/8 5/16 .104 55/64 7/32
DCHL-64-28 3/4 1 1-3/4 21.65 DC-48-28 DCCH-48-34 1/8 5/16 .104 55/64 7/32
DCHL-64-34 3/4 1 2-1/8 22.39 DC-48-34 DCCH-48-40 1/8 5/16 .104 55/64 7/32
DCHL-64-40 3/4 1 2-1/2 25.76 DC-48-40 — 1/8 5/16 .104 55/64 7/32
DCHL-88-12 1 1-3/8 3/4 18.20 — DCCH-64-16 1/8 5/16 .125 1-5/32 7/32
DCHL-88-16 1 1-3/8 1 19.92 DC-64-16 DCCH-64-22 1/8 5/16 .125 1-5/32 7/32
DCHL-88-22 1 1-3/8 1-3/8 21.29 DC-64-22 DCCH-64-28 1/8 5/16 .125 1-5/32 7/32
DCHL-88-28 1 1-3/8 1-3/4 23.95 DC-64-28 DCCH-64-34 1/8 5/16 .125 1-5/32 7/32
DCHL-88-34 1 1-3/8 2-1/8 26.39 DC-64-34 DCCH-64-40 1/8 5/16 .125 1-5/32 7/32
DCHL-88-40 1 1-3/8 2-1/2 29.68 DC-64-40 DCCH-64-48 1/8 5/16 .125 1-5/32 7/32
DCHL-88-48 1 1-3/8 3 48.43 DC-64-48 — 1/8 5/16 .125 1-5/32 7/32
DCHL-112-12 1-3/8 1-3/4 3/4 23.38 — DCCH-88-16 3/16 7/16 .147 1-17/32 9/32
DCHL-112-16 1-3/8 1-3/4 1 24.33 DC-88-16 DCCH-88-22 3/16 7/16 .147 1-17/32 9/32
DCHL-112-22 1-3/8 1-3/4 1-3/8 26.25 DC-88-22 DCCH-88-28 3/16 7/16 .147 1-17/32 9/32
DCHL-112-28 1-3/8 1-3/4 1-3/4 28.91 DC-88-28 DCCH-88-34 3/16 7/16 .147 1-17/32 9/32
DCHL-112-34 1-3/8 1-3/4 2-1/8 32.37 DC-88-34 DCCH-88-40 3/16 7/16 .147 1-17/32 9/32
DCHL-112-40 1-3/8 1-3/4 2-1/2 35.82 DC-88-40 DCCH-88-48 3/16 7/16 .147 1-17/32 9/32
DCHL-112-48 1-3/8 1-3/4 3 55.11 DC-88-48 — 3/16 7/16 .147 1-17/32 9/32
DCHL-144-16 1-3/4 2-1/4 1 29.26 — DCCH-112-22 3/16 7/16 .173 1-31/32 9/32
DCHL-144-22 1-3/4 2-1/4 1-3/8 31.77 DC-112-22 DCCH-112-28 3/16 7/16 .173 1-31/32 9/32
DCHL-144-28 1-3/4 2-1/4 1-3/4 34.44 DC-112-28 DCCH-112-34 3/16 7/16 .173 1-31/32 9/32
DCHL-144-34 1-3/4 2-1/4 2-1/8 37.52 DC-112-34 DCCH-112-40 3/16 7/16 .173 1-31/32 9/32
DCHL-144-40 1-3/4 2-1/4 2-1/2 41.69 DC-112-40 DCCH-112-48 3/16 7/16 .173 1-31/32 9/32
DCHL-144-48 1-3/4 2-1/4 3 58.94 DC-112-48 — 3/16 7/16 .173 1-31/32 9/32
DCHL-176-16 2-1/4 2-3/4 1 34.08 — DCCH-144-22 3/16 7/16 .173 2-15/32 9/32
DCHL-176-22 2-1/4 2-3/4 1-3/8 37.52 DC-144-22 DCCH-144-28 3/16 7/16 .173 2-15/32 9/32
DCHL-176-28 2-1/4 2-3/4 1-3/4 41.33 DC-144-28 DCCH-144-34 3/16 7/16 .173 2-15/32 9/32
DCHL-176-34 2-1/4 2-3/4 2-1/8 44.84 DC-144-34 DCCH-144-40 3/16 7/16 .173 2-15/32 9/32
DCHL-176-40 2-1/4 2-3/4 2-1/2 49.37 DC-144-40 DCCH-144-48 3/16 7/16 .173 2-15/32 9/32
DCHL-176-48 2-1/4 2-3/4 3 65.45 DC-144-48 — 3/16 7/16 .173 2-15/32 9/32