Slip/Fixed Renewable Bushings (SF)

Drill Bushings

SF bushings with a standard ID drill size can be ordered online. To order a specific standard bushing, select the basic part number below and add the desired ID size (as a 4-place decimal inch) on the Price & Availability screen. Example: SF-12-4-.0135 (SF-12-4 with .0135" ID)

3/16" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F
DIA
G H J L R LOCK SCREW
SF-12-4 .0135-.0291*
and
.0292-.0519
1/64, #80-#70, .35-.70mm
and
1/32-3/32, #69-#40, .75-2.50mm
3/16 1/4 5/16 3/16 3/32 3/32 55° 17/64 LS-0
SF-12-5 .0135-.0519* 1/64-3/32, #80-#40, .35-2.50mm 3/16 5/16 5/16 3/16 3/32 3/32 55° 17/64 LS-0
SF-12-6 .0135-.0519* 1/64-3/32, #80-#40, .35-2.50mm 3/16 3/8 5/16 3/16 3/32 3/32 55° 17/64 LS-0
SF-12-8 .0135-.0519* 1/64-3/32, #80-#40, .35-2.50mm 3/16 1/2 5/16 3/16 3/32 3/32 55° 17/64 LS-0
SF-12-10 .0135-.0519* 1/64-3/32, #80-#40, .35-2.50mm 3/16 5/8 5/16 3/16 3/32 3/32 55° 17/64 LS-0
SF-12-12 .0135-.0519* 1/64-3/32, #80-#40, .35-2.50mm 3/16 3/4 5/16 3/16 3/32 3/32 55° 17/64 LS-0
1/4" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F
DIA
G H J L R LOCK SCREW
SF-16-4 .0995-.1405 7/64-1/8, #39-#28, 2.55-3.50mm 1/4 1/4 7/16 1/4 1/8 9/64 30° 23/64 TW-2
SF-16-5 .0995-.1405 7/64-1/8, #39-#28, 2.55-3.50mm 1/4 5/16 7/16 1/4 1/8 9/64 30° 23/64 TW-2
SF-16-6 .0995-.1405* 7/64-1/8, #39-#28, 2.55-3.50mm 1/4 3/8 7/16 1/4 1/8 9/64 30° 23/64 TW-2
SF-16-8 .0995-.1405* 7/64-1/8, #39-#28, 2.55-3.50mm 1/4 1/2 7/16 1/4 1/8 9/64 30° 23/64 TW-2
SF-16-10 .0995-.1405* 7/64-1/8, #39-#28, 2.55-3.50mm 1/4 5/8 7/16 1/4 1/8 9/64 30° 23/64 TW-2
SF-16-12 .0995-.1405* 7/64-1/8, #39-#28, 2.55-3.50mm 1/4 3/4 7/16 1/4 1/8 9/64 30° 23/64 TW-2
5/16" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F
DIA
G H J L M R LOCK SCREW
SF-20-4 .0135-.0291* 1/64, #80-#70, .35-.70mm 5/16 1/4 35/64 1/4 1/8 11/64 65° 5/8 1/2 LS-1
RC-01
RK-01
RK-10
SF-20-5 .0135-.0634*
and
.0635-.1935
1/64-1/16, #80-#53, .35-1.60mm
and
5/64-3/16, #52-#10, 1.65-4.90mm
5/16 5/16 35/64 1/4 1/8 11/64 65° 5/8 1/2 LS-1
RC-01
RK-01
RK-10
SF-20-6 .0135-.0934*
and
.0935-.1935
1/64-5/64, #80-#43, .35-2.35mm
and
3/32-3/16, #42-#10, 2.40-4.90mm
5/16 3/8 35/64 1/4 1/8 11/64 65° 5/8 1/2 LS-1
RC-01
RK-01
RK-10
SF-20-8 .0135-.1249*
and
.1250-.1935
1/64-7/64, #80-#31, .35-3.15mm
and
1/8-3/16, #30-#10, 3.20-4.90mm
5/16 1/2 35/64 1/4 1/8 11/64 65° 5/8 1/2 LS-1
RC-01
RK-01
RK-10
SF-20-10 .1250-.1935 1/8-3/16, #30-#10, 3.20-4.90mm 5/16 5/8 35/64 1/4 1/8 11/64 65° 5/8 1/2 LS-1
RC-01
RK-01
RK-10
SF-20-12 .0135-.1935* 1/64-3/16, #80-#10, .35-4.90mm 5/16 3/4 35/64 1/4 1/8 11/64 65° 5/8 1/2 LS-1
RC-01
RK-01
RK-10
SF-20-16 .0635-.1935* 5/64-3/16, #52-#10, 1.65-4.90mm 5/16 1 35/64 1/4 1/8 11/64 65° 5/8 1/2 LS-1
RC-01
RK-01
RK-10
SF-20-22 .0935-.1935* 3/32-3/16, #42-#10, 2.40-4.90mm 5/16 1-3/8 35/64 1/4 1/8 11/64 65° 5/8 1/2 LS-1
RC-01
RK-01
RK-10
3/8" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F
DIA
G H J L R LOCK SCREW
SF-24-4 .1935-.2280 13/64-7/32, #10-#1, 4.90-5.80mm 3/8 1/4 5/8 1/4 1/8 15/64 30° 29/64 TW-2
SF-24-5 .1935-.2280 13/64-7/32, #10-#1, 4.90-5.80mm 3/8 5/16 5/8 1/4 1/8 15/64 30° 29/64 TW-2
SF-24-6 .1935-.2280 13/64-7/32, #10-#1, 4.90-5.80mm 3/8 3/8 5/8 1/4 1/8 15/64 30° 29/64 TW-2
SF-24-8 .1935-.2280 13/64-7/32, #10-#1, 4.90-5.80mm 3/8 1/2 5/8 1/4 1/8 15/64 30° 29/64 TW-2
SF-24-10 .1935-.2280 13/64-7/32, #10-#1, 4.90-5.80mm 3/8 5/8 5/8 1/4 1/8 15/64 30° 29/64 TW-2
SF-24-12 .1935-.2280 13/64-7/32, #10-#1, 4.90-5.80mm 3/8 3/4 5/8 1/4 1/8 15/64 30° 29/64 TW-2
SF-24-16 .1935-.2280* 13/64-7/32, #10-#1, 4.90-5.80mm 3/8 1 5/8 1/4 1/8 15/64 30° 29/64 TW-2
7/16" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD ID SIZES OD LENGTH F
DIA
G H J L R LOCK SCREW
SF-28-4 .2340-.2900 15/64-9/32, A-L, 5.90-7.40mm 7/16 1/4 5/8 1/4 1/8 15/64 30° 29/64 TW-2
SF-28-5 .2340-.2900 15/64-9/32, A-L, 5.90-7.40mm 7/16 5/16 5/8 1/4 1/8 15/64 30° 29/64 TW-2
SF-28-6 .2340-.2900 15/64-9/32, A-L, 5.90-7.40mm 7/16 3/8 5/8 1/4 1/8 15/64 30° 29/64 TW-2
SF-28-8 .2340-.2900 15/64-9/32, A-L, 5.90-7.40mm 7/16 1/2 5/8 1/4 1/8 15/64 30° 29/64 TW-2
SF-28-10 .2340-.2900 15/64-9/32, A-L, 5.90-7.40mm 7/16 5/8 5/8 1/4 1/8 15/64 30° 29/64 TW-2
SF-28-12 .2340-.2900 15/64-9/32, A-L, 5.90-7.40mm 7/16 3/4 5/8 1/4 1/8 15/64 30° 29/64 TW-2
SF-28-16 .2340-.2900* 15/64-9/32, A-L, 5.90-7.40mm 7/16 1 5/8 1/4 1/8 15/64 30° 29/64 TW-2
1/2" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F
DIA
G H J L M R LOCK SCREW
SF-32-5 .1405-.3438 9/64-11/32, #28-#1, A-R, 3.60-8.70mm 1/2 5/16 51/64 1/4 1/8 19/64 65° 3/4 5/8 LS-1
RC-01
RK-01
RK-10
SF-32-6 .1405-.3438 9/64-11/32, #28-#1, A-R, 3.60-8.70mm 1/2 3/8 51/64 1/4 1/8 19/64 65° 3/4 5/8 LS-1
RC-01
RK-01
RK-10
SF-32-8 .1405-.3438 9/64-11/32, #28-#1, A-R, 3.60-8.70mm 1/2 1/2 51/64 1/4 1/8 19/64 65° 3/4 5/8 LS-1
RC-01
RK-01
RK-10
SF-32-12 .1405-.1889*
and
.1890-.3438
9/64-3/16, #28-#13, 3.60-4.75mm
and
13/64-11/32, #12-R, 4.80-8.70mm
1/2 3/4 51/64 1/4 1/8 19/64 65° 3/4 5/8 LS-1
RC-01
RK-01
RK-10
SF-32-16 .1405-.3438* 9/64-11/32, #28-#1, A-R, 3.60-8.70mm 1/2 1 51/64 1/4 1/8 19/64 65° 3/4 5/8 LS-1
RC-01
RK-01
RK-10
SF-32-22 .1405-.3438* 9/64-11/32, #28-#1, A-R, 3.60-8.70mm 1/2 1-3/8 51/64 1/4 1/8 19/64 65° 3/4 5/8 LS-1
RC-01
RK-01
RK-10
SF-32-24 .1405-.3438* 9/64-11/32, #28-#1, A-R, 3.60-8.70mm 1/2 1-1/2 51/64 1/4 1/8 19/64 65° 3/4 5/8 LS-1
RC-01
RK-01
RK-10
SF-32-28 .1405-.3438* 9/64-11/32, #28-#1, A-R, 3.60-8.70mm 1/2 1-3/4 51/64 1/4 1/8 19/64 65° 3/4 5/8 LS-1
RC-01
RK-01
RK-10
SF-32-34 .1890-.3438* 13/64-11/32, #12-R, 4.80-8.70mm 1/2 2-1/8 51/64 1/4 1/8 19/64 65° 3/4 5/8 LS-1
RC-01
RK-01
RK-10
9/16" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F
DIA
G H J L R LOCK SCREW
SF-36-4 .2950-.3438 19/64-11/32, M-R, 7.50-8.80mm 9/16 1/4 7/8 1/4 1/8 23/64 65° 37/64 TW-2
SF-36-5 .2950-.3438 19/64-11/32, M-R, 7.50-8.80mm 9/16 5/16 7/8 1/4 1/8 23/64 65° 37/64 TW-2
SF-36-6 .2950-.3438 19/64-11/32, M-R, 7.50-8.80mm 9/16 3/8 7/8 1/4 1/8 23/64 65° 37/64 TW-2
SF-36-8 .2950-.3438 19/64-11/32, M-R, 7.50-8.80mm 9/16 1/2 7/8 1/4 1/8 23/64 65° 37/64 TW-2
SF-36-10 .2950-.3438 19/64-11/32, M-R, 7.50-8.80mm 9/16 5/8 7/8 1/4 1/8 23/64 65° 37/64 TW-2
SF-36-12 .2950-.3438 19/64-11/32, M-R, 7.50-8.80mm 9/16 3/4 7/8 1/4 1/8 23/64 65° 37/64 TW-2
SF-36-16 .2950-.3438 19/64-11/32, M-R, 7.50-8.80mm 9/16 1 7/8 1/4 1/8 23/64 65° 37/64 TW-2
5/8" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F
DIA
G H J L R LOCK SCREW
SF-40-6 .3480-.4375 23/64-7/16, S-Z, 8.90-11.00mm 5/8 3/8 7/8 1/4 1/8 23/64 30° 37/64 TW-2
SF-40-8 .3480-.4375 23/64-7/16, S-Z, 8.90-11.00mm 5/8 1/2 7/8 1/4 1/8 23/64 30° 37/64 TW-2
SF-40-10 .3480-.4375 23/64-7/16, S-Z, 8.90-11.00mm 5/8 5/8 7/8 1/4 1/8 23/64 30° 37/64 TW-2
SF-40-12 .3480-.4375 23/64-7/16, S-Z, 8.90-11.00mm 5/8 3/4 7/8 1/4 1/8 23/64 30° 37/64 TW-2
SF-40-16 .3480-.4375 23/64-7/16, S-Z, 8.90-11.00mm 5/8 1 7/8 1/4 1/8 23/64 30° 37/64 TW-2
SF-40-20 .3480-.4375 23/64-7/16, S-Z, 8.90-11.00mm 5/8 1-1/4 7/8 1/4 1/8 23/64 30° 37/64 TW-2
3/4" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F
DIA
G H J L M R LOCK SCREW
SF-48-6 .2812-.5625 9/32-9/16, L-Z, 7.20-14.00mm 3/4 3/8 1-3/64 1/4 1/8 27/64 50° 7/8 3/4 LS-1
RC-01
RK-01
RK-11
SF-48-8 .2812-.5625 9/32-9/16, L-Z, 7.20-14.00mm 3/4 1/2 1-3/64 1/4 1/8 27/64 50° 7/8 3/4 LS-1
RC-01
RK-01
RK-11
SF-48-12 .2812-.5625 9/32-9/16, L-Z, 7.20-14.00mm 3/4 3/4 1-3/64 1/4 1/8 27/64 50° 7/8 3/4 LS-1
RC-01
RK-01
RK-11
SF-48-16 .2812-.5625 9/32-9/16, L-Z, 7.20-14.00mm 3/4 1 1-3/64 1/4 1/8 27/64 50° 7/8 3/4 LS-1
RC-01
RK-01
RK-11
SF-48-22 .2812-.5625 9/32-9/16, L-Z, 7.20-14.00mm 3/4 1-3/8 1-3/64 1/4 1/8 27/64 50° 7/8 3/4 LS-1
RC-01
RK-01
RK-11
SF-48-24 .2812-.5625 9/32-9/16, L-Z, 7.20-14.00mm 3/4 1-1/2 1-3/64 1/4 1/8 27/64 50° 7/8 3/4 LS-1
RC-01
RK-01
RK-11
SF-48-28 .2812-.5625 9/32-9/16, L-Z, 7.20-14.00mm 3/4 1-3/4 1-3/64 1/4 1/8 27/64 50° 7/8 3/4 LS-1
RC-01
RK-01
RK-11
SF-48-34 .2812-.5625 9/32-9/16, L-Z, 7.20-14.00mm 3/4 2-1/8 1-3/64 1/4 1/8 27/64 50° 7/8 3/4 LS-1
RC-01
RK-01
RK-11
SF-48-40 .2812-.5625* 9/32-9/16, L-Z, 7.20-14.00mm 3/4 2-1/2 1-3/64 1/4 1/8 27/64 50° 7/8 3/4 LS-1
RC-01
RK-01
RK-11
SF-48-48 .2812-.5625* 9/32-9/16, L-Z, 7.20-14.00mm 3/4 3 1-3/64 1/4 1/8 27/64 50° 7/8 3/4 LS-1
RC-01
RK-01
RK-11
7/8" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F
DIA
G H J L R LOCK SCREW
SF-56-8 .5469-.6562 35/64-21/32, 13.50-16.50mm 7/8 1/2 1-1/4 3/8 3/16 31/64 30° 53/64 TW-7
SF-56-10 .5469-.6562 35/64-21/32, 13.50-16.50mm 7/8 5/8 1-1/4 3/8 3/16 31/64 30° 53/64 TW-7
SF-56-12 .5469-.6562 35/64-21/32, 13.50-16.50mm 7/8 3/4 1-1/4 3/8 3/16 31/64 30° 53/64 TW-7
SF-56-16 .5469-.6562 35/64-21/32, 13.50-16.50mm 7/8 1 1-1/4 3/8 3/16 31/64 30° 53/64 TW-7
SF-56-20 .5469-.6562 35/64-21/32, 13.50-16.50mm 7/8 1-1/4 1-1/4 3/8 3/16 31/64 30° 53/64 TW-7
SF-56-24 .5469-.6562 35/64-21/32, 13.50-16.50mm 7/8 1-1/2 1-1/4 3/8 3/16 31/64 30° 53/64 TW-7
1" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F
DIA
G H J L M R LOCK SCREW
SF-64-8 .4688-.7812 15/32-25/32, 12.00-19.50mm 1 1/2 1-27/64 3/8 3/16 19/32 35° 1-7/64 59/64 LS-2
RC-02
RK-02
RK-12
SF-64-12 .4688-.7812 15/32-25/32, 12.00-19.50mm 1 3/4 1-27/64 3/8 3/16 19/32 35° 1-7/64 59/64 LS-2
RC-02
RK-02
RK-12
SF-64-16 .4688-.7812 15/32-25/32, 12.00-19.50mm 1 1 1-27/64 3/8 3/16 19/32 35° 1-7/64 59/64 LS-2
RC-02
RK-02
RK-12
SF-64-22 .4688-.7812 15/32-25/32, 12.00-19.50mm 1 1-3/8 1-27/64 3/8 3/16 19/32 35° 1-7/64 59/64 LS-2
RC-02
RK-02
RK-12
SF-64-24 .4688-.7812 15/32-25/32, 12.00-19.50mm 1 1-1/2 1-27/64 3/8 3/16 19/32 35° 1-7/64 59/64 LS-2
RC-02
RK-02
RK-12
SF-64-28 .4688-.7812 15/32-25/32, 12.00-19.50mm 1 1-3/4 1-27/64 3/8 3/16 19/32 35° 1-7/64 59/64 LS-2
RC-02
RK-02
RK-12
SF-64-34 .4688-.7812 15/32-25/32, 12.00-19.50mm 1 2-1/8 1-27/64 3/8 3/16 19/32 35° 1-7/64 59/64 LS-2
RC-02
RK-02
RK-12
SF-64-40 .4688-.7812 15/32-25/32, 12.00-19.50mm 1 2-1/2 1-27/64 3/8 3/16 19/32 35° 1-7/64 59/64 LS-2
RC-02
RK-02
RK-12
SF-64-48 .4688-.7812 15/32-25/32, 12.00-19.50mm 1 3 1-27/64 3/8 3/16 19/32 35° 1-7/64 59/64 LS-2
RC-02
RK-02
RK-12
1-3/8" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F
DIA
G H J L M R LOCK SCREW
SF-88-12 .7188-1.0625 23/32–1-1/16, 18.50-27.00mm 1-3/8 3/4 1-51/64 3/8 3/16 25/32 30° 1-19/64 1-7/64 LS-2
RC-02
RK-02
RK-12
SF-88-16 .7188-1.0625 23/32–1-1/16, 18.50-27.00mm 1-3/8 1 1-51/64 3/8 3/16 25/32 30° 1-19/64 1-7/64 LS-2
RC-02
RK-02
RK-12
SF-88-22 .7188-1.0625 23/32–1-1/16, 18.50-27.00mm 1-3/8 1-3/8 1-51/64 3/8 3/16 25/32 30° 1-19/64 1-7/64 LS-2
RC-02
RK-02
RK-12
SF-88-24 .7188-1.0625 23/32–1-1/16, 18.50-27.00mm 1-3/8 1-1/2 1-51/64 3/8 3/16 25/32 30° 1-19/64 1-7/64 LS-2
RC-02
RK-02
RK-12
SF-88-28 .7188-1.0625 23/32–1-1/16, 18.50-27.00mm 1-3/8 1-3/4 1-51/64 3/8 3/16 25/32 30° 1-19/64 1-7/64 LS-2
RC-02
RK-02
RK-12
SF-88-34 .7188-1.0625 23/32–1-1/16, 18.50-27.00mm 1-3/8 2-1/8 1-51/64 3/8 3/16 25/32 30° 1-19/64 1-7/64 LS-2
RC-02
RK-02
RK-12
SF-88-40 .7188-1.0625 23/32–1-1/16, 18.50-27.00mm 1-3/8 2-1/2 1-51/64 3/8 3/16 25/32 30° 1-19/64 1-7/64 LS-2
RC-02
RK-02
RK-12
SF-88-48 .7188-1.0625 23/32–1-1/16, 18.50-27.00mm 1-3/8 3 1-51/64 3/8 3/16 25/32 30° 1-19/64 1-7/64 LS-2
RC-02
RK-02
RK-12
1-3/4" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F
DIA
G H J L M R LOCK SCREW
SF-112-12 .9688-1.4062 31/32–1-13/32, 25.00-35.00mm 1-3/4 3/4 2-19/64 3/8 3/16 1 30° 1-41/64 1-25/64 LS-3
RC-03
RK-03
RK-14
SF-112-16 .9688-1.4062 31/32–1-13/32, 25.00-35.00mm 1-3/4 1 2-19/64 3/8 3/16 1 30° 1-41/64 1-25/64 LS-3
RC-03
RK-03
RK-14
SF-112-22 .9688-1.4062 31/32–1-13/32, 25.00-35.00mm 1-3/4 1-3/8 2-19/64 3/8 3/16 1 30° 1-41/64 1-25/64 LS-3
RC-03
RK-03
RK-14
SF-112-24 .9688-1.4062 31/32–1-13/32, 25.00-35.00mm 1-3/4 1-1/2 2-19/64 3/8 3/16 1 30° 1-41/64 1-25/64 LS-3
RC-03
RK-03
RK-14
SF-112-28 .9688-1.4062 31/32–1-13/32, 25.00-35.00mm 1-3/4 1-3/4 2-19/64 3/8 3/16 1 30° 1-41/64 1-25/64 LS-3
RC-03
RK-03
RK-14
SF-112-34 .9688-1.4062 31/32–1-13/32, 25.00-35.00mm 1-3/4 2-1/8 2-19/64 3/8 3/16 1 30° 1-41/64 1-25/64 LS-3
RC-03
RK-03
RK-14
SF-112-40 .9688-1.4062 31/32–1-13/32, 25.00-35.00mm 1-3/4 2-1/2 2-19/64 3/8 3/16 1 30° 1-41/64 1-25/64 LS-3
RC-03
RK-03
RK-14
SF-112-48 .9688-1.4062 31/32–1-13/32, 25.00-35.00mm 1-3/4 3 2-19/64 3/8 3/16 1 30° 1-41/64 1-25/64 LS-3
RC-03
RK-03
RK-14
2-1/4" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F
DIA
G H J L M R LOCK SCREW
SF-144-12 1.3438-1.8750 1-11/32–1-7/8, 35.00-47.00mm 2-1/4 3/4 2-51/64 3/8 3/16 1-1/4 25° 1-57/64 1-41/64 LS-3
RC-03
RK-03
RK-14
SF-144-16 1.3438-1.8750 1-11/32–1-7/8, 35.00-47.00mm 2-1/4 1 2-51/64 3/8 3/16 1-1/4 25° 1-57/64 1-41/64 LS-3
RC-03
RK-03
RK-14
SF-144-22 1.3438-1.8750 1-11/32–1-7/8, 35.00-47.00mm 2-1/4 1-3/8 2-51/64 3/8 3/16 1-1/4 25° 1-57/64 1-41/64 LS-3
RC-03
RK-03
RK-14
SF-144-24 1.3438-1.8750 1-11/32–1-7/8, 35.00-47.00mm 2-1/4 1-1/2 2-51/64 3/8 3/16 1-1/4 25° 1-57/64 1-41/64 LS-3
RC-03
RK-03
RK-14
SF-144-28 1.3438-1.8750 1-11/32–1-7/8, 35.00-47.00mm 2-1/4 1-3/4 2-51/64 3/8 3/16 1-1/4 25° 1-57/64 1-41/64 LS-3
RC-03
RK-03
RK-14
SF-144-34 1.3438-1.8750 1-11/32–1-7/8, 35.00-47.00mm 2-1/4 2-1/8 2-51/64 3/8 3/16 1-1/4 25° 1-57/64 1-41/64 LS-3
RC-03
RK-03
RK-14
SF-144-40 1.3438-1.8750 1-11/32–1-7/8, 35.00-47.00mm 2-1/4 2-1/2 2-51/64 3/8 3/16 1-1/4 25° 1-57/64 1-41/64 LS-3
RC-03
RK-03
RK-14
SF-144-48 1.3438-1.8750 1-11/32–1-7/8, 35.00-47.00mm 2-1/4 3 2-51/64 3/8 3/16 1-1/4 25° 1-57/64 1-41/64 LS-3
RC-03
RK-03
RK-14





Extended-Range Bushings

Extended-range bushings are extremely large bushings, beyond the range of ANSI standards, that are manufactured to order. To request a quotation, use the basic part number below and add the desired ID drill size (as a 4-place decimal inch). 

2" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G H J R LOCKSCREW
SF-128-12 1.0937-1.5312 1-3/32 - 1-17/32 2 3/4 2-9/16 3/8 3/16 1-1/8 1-33/64 LS-3
SF-128-16 1.0937-1.5312 1-3/32 - 1-17/32 2 1 2-9/16 3/8 3/16 1-1/8 1-33/64 LS-3
SF-128-20 1.0937-1.5312 1-3/32 - 1-17/32 2 1-1/4 2-9/16 3/8 3/16 1-1/8 1-33/64 LS-3
SF-128-24 1.0937-1.5312 1-3/32 - 1-17/32 2 1-1/2 2-9/16 3/8 3/16 1-1/8 1-33/64 LS-3
SF-128-28 1.0937-1.5312 1-3/32 - 1-17/32 2 1-3/4 2-9/16 3/8 3/16 1-1/8 1-33/64 LS-3
SF-128-32 1.0937-1.5312 1-3/32 - 1-17/32 2 2 2-9/16 3/8 3/16 1-1/8 1-33/64 LS-3
SF-128-34 1.0937-1.5312 1-3/32 - 1-17/32 2 2-1/8 2-9/16 3/8 3/16 1-1/8 1-33/64 LS-3
SF-128-36 1.0937-1.5312 1-3/32 - 1-17/32 2 2-1/4 2-9/16 3/8 3/16 1-1/8 1-33/64 LS-3
SF-128-40 1.0937-1.5312 1-3/32 - 1-17/32 2 2-1/2 2-9/16 3/8 3/16 1-1/8 1-33/64 LS-3
SF-128-44 1.0937-1.5312 1-3/32 - 1-17/32 2 2-3/4 2-9/16 3/8 3/16 1-1/8 1-33/64 LS-3
SF-128-48 1.0937-1.5312 1-3/32 - 1-17/32 2 3 2-9/16 3/8 3/16 1-1/8 1-33/64 LS-3
SF-128-52 1.0937-1.5312 1-3/32 - 1-17/32 2 3-1/4 2-9/16 3/8 3/16 1-1/8 1-33/64 LS-3
SF-128-56 1.0937-1.5312 1-3/32 - 1-17/32 2 3-1/2 2-9/16 3/8 3/16 1-1/8 1-33/64 LS-3
SF-128-60 1.0937-1.5312 1-3/32 - 1-17/32 2 3-3/4 2-9/16 3/8 3/16 1-1/8 1-33/64 LS-3
SF-128-64 1.0937-1.5312 1-3/32 - 1-17/32 2 4 2-9/16 3/8 3/16 1-1/8 1-33/64 LS-3
SF-128-68 1.0937-1.5312 1-3/32 - 1-17/32 2 4-1/4 2-9/16 3/8 3/16 1-1/8 1-33/64 LS-3
SF-128-72 1.0937-1.5312 1-3/32 - 1-17/32 2 4-1/2 2-9/16 3/8 3/16 1-1/8 1-33/64 LS-3
SF-128-76 1.0937-1.5312 1-3/32 - 1-17/32 2 4-3/4 2-9/16 3/8 3/16 1-1/8 1-33/64 LS-3
SF-128-80 1.0937-1.5312 1-3/32 - 1-17/32 2 5 2-9/16 3/8 3/16 1-1/8 1-33/64 LS-3
2-1/2" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G H J R LOCKSCREW
SF-160-12 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 3/4 3-1/16 3/8 3/16 1-3/8 1-49/64 LS-3
SF-160-16 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 1 3-1/16 3/8 3/16 1-3/8 1-49/64 LS-3
SF-160-20 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 1-1/4 3-1/16 3/8 3/16 1-3/8 1-49/64 LS-3
SF-160-24 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 1-1/2 3-1/16 3/8 3/16 1-3/8 1-49/64 LS-3
SF-160-28 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 1-3/4 3-1/16 3/8 3/16 1-3/8 1-49/64 LS-3
SF-160-32 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 2 3-1/16 3/8 3/16 1-3/8 1-49/64 LS-3
SF-160-34 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 2-1/8 3-1/16 3/8 3/16 1-3/8 1-49/64 LS-3
SF-160-36 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 2-1/4 3-1/16 3/8 3/16 1-3/8 1-49/64 LS-3
SF-160-40 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 2-1/2 3-1/16 3/8 3/16 1-3/8 1-49/64 LS-3
SF-160-44 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 2-3/4 3-1/16 3/8 3/16 1-3/8 1-49/64 LS-3
SF-160-48 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 3 3-1/16 3/8 3/16 1-3/8 1-49/64 LS-3
SF-160-52 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 3-1/4 3-1/16 3/8 3/16 1-3/8 1-49/64 LS-3
SF-160-56 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 3-1/2 3-1/16 3/8 3/16 1-3/8 1-49/64 LS-3
SF-160-60 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 3-3/4 3-1/16 3/8 3/16 1-3/8 1-49/64 LS-3
SF-160-64 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 4 3-1/16 3/8 3/16 1-3/8 1-49/64 LS-3
SF-160-68 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 4-1/4 3-1/16 3/8 3/16 1-3/8 1-49/64 LS-3
SF-160-72 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 4-1/2 3-1/16 3/8 3/16 1-3/8 1-49/64 LS-3
SF-160-76 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 4-3/4 3-1/16 3/8 3/16 1-3/8 1-49/64 LS-3
SF-160-80 1.5000-2.0312 1-1/2 - 2-1/32 2-1/2 5 3-1/16 3/8 3/16 1-3/8 1-49/64 LS-3
2-3/4" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G H J R LOCKSCREW
SF-176-12 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 3/4 3-7/16 7/16 7/32 1-35/64 1-15/16 LS-4
SF-176-16 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 1 3-7/16 7/16 7/32 1-35/64 1-15/16 LS-4
SF-176-20 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 1-1/4 3-7/16 7/16 7/32 1-35/64 1-15/16 LS-4
SF-176-24 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 1-1/2 3-7/16 7/16 7/32 1-35/64 1-15/16 LS-4
SF-176-28 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 1-3/4 3-7/16 7/16 7/32 1-35/64 1-15/16 LS-4
SF-176-32 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 2 3-7/16 7/16 7/32 1-35/64 1-15/16 LS-4
SF-176-34 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 2-1/8 3-7/16 7/16 7/32 1-35/64 1-15/16 LS-4
SF-176-36 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 2-1/4 3-7/16 7/16 7/32 1-35/64 1-15/16 LS-4
SF-176-40 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 2-1/2 3-7/16 7/16 7/32 1-35/64 1-15/16 LS-4
SF-176-44 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 2-3/4 3-7/16 7/16 7/32 1-35/64 1-15/16 LS-4
SF-176-48 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 3 3-7/16 7/16 7/32 1-35/64 1-15/16 LS-4
SF-176-52 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 3-1/4 3-7/16 7/16 7/32 1-35/64 1-15/16 LS-4
SF-176-56 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 3-1/2 3-7/16 7/16 7/32 1-35/64 1-15/16 LS-4
SF-176-60 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 3-3/4 3-7/16 7/16 7/32 1-35/64 1-15/16 LS-4
SF-176-64 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 4 3-7/16 7/16 7/32 1-35/64 1-15/16 LS-4
SF-176-68 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 4-1/4 3-7/16 7/16 7/32 1-35/64 1-15/16 LS-4
SF-176-72 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 4-1/2 3-7/16 7/16 7/32 1-35/64 1-15/16 LS-4
SF-176-76 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 4-3/4 3-7/16 7/16 7/32 1-35/64 1-15/16 LS-4
SF-176-80 1.5000-2.2812 1-1/2 - 2-9/32 2-3/4 5 3-7/16 7/16 7/32 1-35/64 1-15/16 LS-4
3" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G H J R LOCKSCREW
SF-192-12 1.7500-2.5312 1-3/4 - 2-17/32 3 3/4 3-11/16 7/16 7/32 1-43/64 2-1/16 LS-4
SF-192-16 1.7500-2.5312 1-3/4 - 2-17/32 3 1 3-11/16 7/16 7/32 1-43/64 2-1/16 LS-4
SF-192-20 1.7500-2.5312 1-3/4 - 2-17/32 3 1-1/4 3-11/16 7/16 7/32 1-43/64 2-1/16 LS-4
SF-192-24 1.7500-2.5312 1-3/4 - 2-17/32 3 1-1/2 3-11/16 7/16 7/32 1-43/64 2-1/16 LS-4
SF-192-28 1.7500-2.5312 1-3/4 - 2-17/32 3 1-3/4 3-11/16 7/16 7/32 1-43/64 2-1/16 LS-4
SF-192-32 1.7500-2.5312 1-3/4 - 2-17/32 3 2 3-11/16 7/16 7/32 1-43/64 2-1/16 LS-4
SF-192-36 1.7500-2.5312 1-3/4 - 2-17/32 3 2-1/4 3-11/16 7/16 7/32 1-43/64 2-1/16 LS-4
SF-192-40 1.7500-2.5312 1-3/4 - 2-17/32 3 2-1/2 3-11/16 7/16 7/32 1-43/64 2-1/16 LS-4
SF-192-44 1.7500-2.5312 1-3/4 - 2-17/32 3 2-3/4 3-11/16 7/16 7/32 1-43/64 2-1/16 LS-4
SF-192-48 1.7500-2.5312 1-3/4 - 2-17/32 3 3 3-11/16 7/16 7/32 1-43/64 2-1/16 LS-4
SF-192-52 1.7500-2.5312 1-3/4 - 2-17/32 3 3-1/4 3-11/16 7/16 7/32 1-43/64 2-1/16 LS-4
SF-192-56 1.7500-2.5312 1-3/4 - 2-17/32 3 3-1/2 3-11/16 7/16 7/32 1-43/64 2-1/16 LS-4
SF-192-60 1.7500-2.5312 1-3/4 - 2-17/32 3 3-3/4 3-11/16 7/16 7/32 1-43/64 2-1/16 LS-4
SF-192-64 1.7500-2.5312 1-3/4 - 2-17/32 3 4 3-11/16 7/16 7/32 1-43/64 2-1/16 LS-4
SF-192-68 1.7500-2.5312 1-3/4 - 2-17/32 3 4-1/4 3-11/16 7/16 7/32 1-43/64 2-1/16 LS-4
SF-192-72 1.7500-2.5312 1-3/4 - 2-17/32 3 4-1/2 3-11/16 7/16 7/32 1-43/64 2-1/16 LS-4
SF-192-76 1.7500-2.5312 1-3/4 - 2-17/32 3 4-3/4 3-11/16 7/16 7/32 1-43/64 2-1/16 LS-4
SF-192-80 1.7500-2.5312 1-3/4 - 2-17/32 3 5 3-11/16 7/16 7/32 1-43/64 2-1/16 LS-4
3-1/4" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G H J R LOCKSCREW
SF-208-12 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 3/4 3-15/16 7/16 7/32 1-51/64 2-3/16 LS-4
SF-208-16 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 1 3-15/16 7/16 7/32 1-51/64 2-3/16 LS-4
SF-208-20 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 1-1/4 3-15/16 7/16 7/32 1-51/64 2-3/16 LS-4
SF-208-24 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 1-1/2 3-15/16 7/16 7/32 1-51/64 2-3/16 LS-4
SF-208-28 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 1-3/4 3-15/16 7/16 7/32 1-51/64 2-3/16 LS-4
SF-208-32 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 2 3-15/16 7/16 7/32 1-51/64 2-3/16 LS-4
SF-208-36 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 2-1/4 3-15/16 7/16 7/32 1-51/64 2-3/16 LS-4
SF-208-40 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 2-1/2 3-15/16 7/16 7/32 1-51/64 2-3/16 LS-4
SF-208-44 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 2-3/4 3-15/16 7/16 7/32 1-51/64 2-3/16 LS-4
SF-208-48 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 3 3-15/16 7/16 7/32 1-51/64 2-3/16 LS-4
SF-208-52 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 3-1/4 3-15/16 7/16 7/32 1-51/64 2-3/16 LS-4
SF-208-56 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 3-1/2 3-15/16 7/16 7/32 1-51/64 2-3/16 LS-4
SF-208-60 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 3-3/4 3-15/16 7/16 7/32 1-51/64 2-3/16 LS-4
SF-208-64 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 4 3-15/16 7/16 7/32 1-51/64 2-3/16 LS-4
SF-208-68 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 4-1/4 3-15/16 7/16 7/32 1-51/64 2-3/16 LS-4
SF-208-72 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 4-1/2 3-15/16 7/16 7/32 1-51/64 2-3/16 LS-4
SF-208-76 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 4-3/4 3-15/16 7/16 7/32 1-51/64 2-3/16 LS-4
SF-208-80 2.2500 - 2.6250 2-1/4 - 2-5/8 3-1/4 5 3-15/16 7/16 7/32 1-51/64 2-3/16 LS-4
3-3/8" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G H J R LOCKSCREW
SF-216-12 2.2500 - 2.8750 2-1/4 - 2-7/8 3-3/8 3/4 4-1/16 7/16 7/32 1-55/64 2-1/4 LS-4
SF-216-16 2.2500 - 2.8750 2-1/4 - 2-7/8 3-3/8 1 4-1/16 7/16 7/32 1-55/64 2-1/4 LS-4
SF-216-20 2.2500 - 2.8750 2-1/4 - 2-7/8 3-3/8 1-1/4 4-1/16 7/16 7/32 1-55/64 2-1/4 LS-4
SF-216-24 2.2500 - 2.8750 2-1/4 - 2-7/8 3-3/8 1-1/2 4-1/16 7/16 7/32 1-55/64 2-1/4 LS-4
SF-216-28 2.2500 - 2.8750 2-1/4 - 2-7/8 3-3/8 1-3/4 4-1/16 7/16 7/32 1-55/64 2-1/4 LS-4
SF-216-32 2.2500 - 2.8750 2-1/4 - 2-7/8 3-3/8 2 4-1/16 7/16 7/32 1-55/64 2-1/4 LS-4
SF-216-36 2.2500 - 2.8750 2-1/4 - 2-7/8 3-3/8 2-1/4 4-1/16 7/16 7/32 1-55/64 2-1/4 LS-4
SF-216-40 2.2500 - 2.8750 2-1/4 - 2-7/8 3-3/8 2-1/2 4-1/16 7/16 7/32 1-55/64 2-1/4 LS-4
SF-216-44 2.2500 - 2.8750 2-1/4 - 2-7/8 3-3/8 2-3/4 4-1/16 7/16 7/32 1-55/64 2-1/4 LS-4
SF-216-48 2.2500 - 2.8750 2-1/4 - 2-7/8 3-3/8 3 4-1/16 7/16 7/32 1-55/64 2-1/4 LS-4
SF-216-52 2.2500 - 2.8750 2-1/4 - 2-7/8 3-3/8 3-1/4 4-1/16 7/16 7/32 1-55/64 2-1/4 LS-4
SF-216-56 2.2500 - 2.8750 2-1/4 - 2-7/8 3-3/8 3-1/2 4-1/16 7/16 7/32 1-55/64 2-1/4 LS-4
SF-216-60 2.2500 - 2.8750 2-1/4 - 2-7/8 3-3/8 3-3/4 4-1/16 7/16 7/32 1-55/64 2-1/4 LS-4
SF-216-64 2.2500 - 2.8750 2-1/4 - 2-7/8 3-3/8 4 4-1/16 7/16 7/32 1-55/64 2-1/4 LS-4
SF-216-68 2.2500 - 2.8750 2-1/4 - 2-7/8 3-3/8 4-1/4 4-1/16 7/16 7/32 1-55/64 2-1/4 LS-4
SF-216-72 2.2500 - 2.8750 2-1/4 - 2-7/8 3-3/8 4-1/2 4-1/16 7/16 7/32 1-55/64 2-1/4 LS-4
SF-216-76 2.2500 - 2.8750 2-1/4 - 2-7/8 3-3/8 4-3/4 4-1/16 7/16 7/32 1-55/64 2-1/4 LS-4
SF-216-80 2.2500 - 2.8750 2-1/4 - 2-7/8 3-3/8 5 4-1/16 7/16 7/32 1-55/64 2-1/4 LS-4
SF-216-88 2.2500 - 2.8750 2-1/4 - 2-7/8 3-3/8 5-1/2 4-1/16 7/16 7/32 1-55/64 2-1/4 LS-4
3-1/2" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G H J R LOCKSCREW
SF-224-12 2.6250 - 2.8750 2-5/8 - 2-7/8 3-1/2 3/4 4-3/16 7/16 7/32 1-59/64 2-5/16 LS-4
SF-224-16 2.6250 - 2.8750 2-5/8 - 2-7/8 3-1/2 1 4-3/16 7/16 7/32 1-59/64 2-5/16 LS-4
SF-224-20 2.6250 - 2.8750 2-5/8 - 2-7/8 3-1/2 1-1/4 4-3/16 7/16 7/32 1-59/64 2-5/16 LS-4
SF-224-24 2.6250 - 2.8750 2-5/8 - 2-7/8 3-1/2 1-1/2 4-3/16 7/16 7/32 1-59/64 2-5/16 LS-4
SF-224-28 2.6250 - 2.8750 2-5/8 - 2-7/8 3-1/2 1-3/4 4-3/16 7/16 7/32 1-59/64 2-5/16 LS-4
SF-224-32 2.6250 - 2.8750 2-5/8 - 2-7/8 3-1/2 2 4-3/16 7/16 7/32 1-59/64 2-5/16 LS-4
SF-224-36 2.6250 - 2.8750 2-5/8 - 2-7/8 3-1/2 2-1/4 4-3/16 7/16 7/32 1-59/64 2-5/16 LS-4
SF-224-40 2.6250 - 2.8750 2-5/8 - 2-7/8 3-1/2 2-1/2 4-3/16 7/16 7/32 1-59/64 2-5/16 LS-4
SF-224-44 2.6250 - 2.8750 2-5/8 - 2-7/8 3-1/2 2-3/4 4-3/16 7/16 7/32 1-59/64 2-5/16 LS-4
SF-224-48 2.6250 - 2.8750 2-5/8 - 2-7/8 3-1/2 3 4-3/16 7/16 7/32 1-59/64 2-5/16 LS-4
SF-224-52 2.6250 - 2.8750 2-5/8 - 2-7/8 3-1/2 3-1/4 4-3/16 7/16 7/32 1-59/64 2-5/16 LS-4
SF-224-56 2.6250 - 2.8750 2-5/8 - 2-7/8 3-1/2 3-1/2 4-3/16 7/16 7/32 1-59/64 2-5/16 LS-4
SF-224-60 2.6250 - 2.8750 2-5/8 - 2-7/8 3-1/2 3-3/4 4-3/16 7/16 7/32 1-59/64 2-5/16 LS-4
SF-224-64 2.6250 - 2.8750 2-5/8 - 2-7/8 3-1/2 4 4-3/16 7/16 7/32 1-59/64 2-5/16 LS-4
SF-224-68 2.6250 - 2.8750 2-5/8 - 2-7/8 3-1/2 4-1/4 4-3/16 7/16 7/32 1-59/64 2-5/16 LS-4
SF-224-72 2.6250 - 2.8750 2-5/8 - 2-7/8 3-1/2 4-1/2 4-3/16 7/16 7/32 1-59/64 2-5/16 LS-4
SF-224-76 2.6250 - 2.8750 2-5/8 - 2-7/8 3-1/2 4-3/4 4-3/16 7/16 7/32 1-59/64 2-5/16 LS-4
SF-224-80 2.6250 - 2.8750 2-5/8 - 2-7/8 3-1/2 5 4-3/16 7/16 7/32 1-59/64 2-5/16 LS-4
SF-224-88 2.6250 - 2.8750 2-5/8 - 2-7/8 3-1/2 5-1/2 4-3/16 7/16 7/32 1-59/64 2-5/16 LS-4
3-3/4" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G H J R LOCKSCREW
SF-240-12 2.5000 - 3.1250 2-1/2 - 3-1/8 3-3/4 3/4 4-9/16 7/16 7/32 2-7/64 2-1/2 LS-4
SF-240-16 2.5000 - 3.1250 2-1/2 - 3-1/8 3-3/4 1 4-9/16 7/16 7/32 2-7/64 2-1/2 LS-4
SF-240-20 2.5000 - 3.1250 2-1/2 - 3-1/8 3-3/4 1-1/4 4-9/16 7/16 7/32 2-7/64 2-1/2 LS-4
SF-240-24 2.5000 - 3.1250 2-1/2 - 3-1/8 3-3/4 1-1/2 4-9/16 7/16 7/32 2-7/64 2-1/2 LS-4
SF-240-28 2.5000 - 3.1250 2-1/2 - 3-1/8 3-3/4 1-3/4 4-9/16 7/16 7/32 2-7/64 2-1/2 LS-4
SF-240-32 2.5000 - 3.1250 2-1/2 - 3-1/8 3-3/4 2 4-9/16 7/16 7/32 2-7/64 2-1/2 LS-4
SF-240-36 2.5000 - 3.1250 2-1/2 - 3-1/8 3-3/4 2-1/4 4-9/16 7/16 7/32 2-7/64 2-1/2 LS-4
SF-240-40 2.5000 - 3.1250 2-1/2 - 3-1/8 3-3/4 2-1/2 4-9/16 7/16 7/32 2-7/64 2-1/2 LS-4
SF-240-44 2.5000 - 3.1250 2-1/2 - 3-1/8 3-3/4 2-3/4 4-9/16 7/16 7/32 2-7/64 2-1/2 LS-4
SF-240-48 2.5000 - 3.1250 2-1/2 - 3-1/8 3-3/4 3 4-9/16 7/16 7/32 2-7/64 2-1/2 LS-4
SF-240-52 2.5000 - 3.1250 2-1/2 - 3-1/8 3-3/4 3-1/4 4-9/16 7/16 7/32 2-7/64 2-1/2 LS-4
SF-240-56 2.5000 - 3.1250 2-1/2 - 3-1/8 3-3/4 3-1/2 4-9/16 7/16 7/32 2-7/64 2-1/2 LS-4
SF-240-60 2.5000 - 3.1250 2-1/2 - 3-1/8 3-3/4 3-3/4 4-9/16 7/16 7/32 2-7/64 2-1/2 LS-4
SF-240-64 2.5000 - 3.1250 2-1/2 - 3-1/8 3-3/4 4 4-9/16 7/16 7/32 2-7/64 2-1/2 LS-4
SF-240-68 2.5000 - 3.1250 2-1/2 - 3-1/8 3-3/4 4-1/4 4-9/16 7/16 7/32 2-7/64 2-1/2 LS-4
SF-240-72 2.5000 - 3.1250 2-1/2 - 3-1/8 3-3/4 4-1/2 4-9/16 7/16 7/32 2-7/64 2-1/2 LS-4
SF-240-76 2.5000 - 3.1250 2-1/2 - 3-1/8 3-3/4 4-3/4 4-9/16 7/16 7/32 2-7/64 2-1/2 LS-4
SF-240-80 2.5000 - 3.1250 2-1/2 - 3-1/8 3-3/4 5 4-9/16 7/16 7/32 2-7/64 2-1/2 LS-4
SF-240-88 2.5000 - 3.1250 2-1/2 - 3-1/8 3-3/4 5-1/2 4-9/16 7/16 7/32 2-7/64 2-1/2 LS-4
SF-240-96 2.5000 - 3.1250 2-1/2 - 3-1/8 3-3/4 6 4-9/16 7/16 7/32 2-7/64 2-1/2 LS-4
4" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G H J R LOCKSCREW
SF-256-12 2.7500 - 3.2500 2-3/4 - 3-1/4 4 3/4 4-13/16 1/2 1/4 2-15/64 2-5/8 LS-5
SF-256-16 2.7500 - 3.2500 2-3/4 - 3-1/4 4 1 4-13/16 1/2 1/4 2-15/64 2-5/8 LS-5
SF-256-20 2.7500 - 3.2500 2-3/4 - 3-1/4 4 1-1/4 4-13/16 1/2 1/4 2-15/64 2-5/8 LS-5
SF-256-24 2.7500 - 3.2500 2-3/4 - 3-1/4 4 1-1/2 4-13/16 1/2 1/4 2-15/64 2-5/8 LS-5
SF-256-28 2.7500 - 3.2500 2-3/4 - 3-1/4 4 1-3/4 4-13/16 1/2 1/4 2-15/64 2-5/8 LS-5
SF-256-32 2.7500 - 3.2500 2-3/4 - 3-1/4 4 2 4-13/16 1/2 1/4 2-15/64 2-5/8 LS-5
SF-256-36 2.7500 - 3.2500 2-3/4 - 3-1/4 4 2-1/4 4-13/16 1/2 1/4 2-15/64 2-5/8 LS-5
SF-256-40 2.7500 - 3.2500 2-3/4 - 3-1/4 4 2-1/2 4-13/16 1/2 1/4 2-15/64 2-5/8 LS-5
SF-256-44 2.7500 - 3.2500 2-3/4 - 3-1/4 4 2-3/4 4-13/16 1/2 1/4 2-15/64 2-5/8 LS-5
SF-256-48 2.7500 - 3.2500 2-3/4 - 3-1/4 4 3 4-13/16 1/2 1/4 2-15/64 2-5/8 LS-5
SF-256-52 2.7500 - 3.2500 2-3/4 - 3-1/4 4 3-1/4 4-13/16 1/2 1/4 2-15/64 2-5/8 LS-5
SF-256-56 2.7500 - 3.2500 2-3/4 - 3-1/4 4 3-1/2 4-13/16 1/2 1/4 2-15/64 2-5/8 LS-5
SF-256-60 2.7500 - 3.2500 2-3/4 - 3-1/4 4 3-3/4 4-13/16 1/2 1/4 2-15/64 2-5/8 LS-5
SF-256-64 2.7500 - 3.2500 2-3/4 - 3-1/4 4 4 4-13/16 1/2 1/4 2-15/64 2-5/8 LS-5
SF-256-68 2.7500 - 3.2500 2-3/4 - 3-1/4 4 4-1/4 4-13/16 1/2 1/4 2-15/64 2-5/8 LS-5
SF-256-72 2.7500 - 3.2500 2-3/4 - 3-1/4 4 4-1/2 4-13/16 1/2 1/4 2-15/64 2-5/8 LS-5
SF-256-76 2.7500 - 3.2500 2-3/4 - 3-1/4 4 4-3/4 4-13/16 1/2 1/4 2-15/64 2-5/8 LS-5
SF-256-80 2.7500 - 3.2500 2-3/4 - 3-1/4 4 5 4-13/16 1/2 1/4 2-15/64 2-5/8 LS-5
SF-256-88 2.7500 - 3.2500 2-3/4 - 3-1/4 4 5-1/2 4-13/16 1/2 1/4 2-15/64 2-5/8 LS-5
SF-256-96 2.7500 - 3.2500 2-3/4 - 3-1/4 4 6 4-13/16 1/2 1/4 2-15/64 2-5/8 LS-5
SF-256-104 2.7500 - 3.2500 2-3/4 - 3-1/4 4 6-1/2 4-13/16 1/2 1/4 2-15/64 2-5/8 LS-5
4-1/4" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G H J R LOCKSCREW
SF-272-12 3.0000 - 3.5000 3 - 3-1/2 4-1/4 3/4 5-11/16 1/2 1/4 2-23/64 2-3/4 LS-5
SF-272-16 3.0000 - 3.5000 3 - 3-1/2 4-1/4 1 5-11/16 1/2 1/4 2-23/64 2-3/4 LS-5
SF-272-20 3.0000 - 3.5000 3 - 3-1/2 4-1/4 1-1/4 5-11/16 1/2 1/4 2-23/64 2-3/4 LS-5
SF-272-24 3.0000 - 3.5000 3 - 3-1/2 4-1/4 1-1/2 5-11/16 1/2 1/4 2-23/64 2-3/4 LS-5
SF-272-28 3.0000 - 3.5000 3 - 3-1/2 4-1/4 1-3/4 5-11/16 1/2 1/4 2-23/64 2-3/4 LS-5
SF-272-32 3.0000 - 3.5000 3 - 3-1/2 4-1/4 2 5-11/16 1/2 1/4 2-23/64 2-3/4 LS-5
SF-272-36 3.0000 - 3.5000 3 - 3-1/2 4-1/4 2-1/4 5-11/16 1/2 1/4 2-23/64 2-3/4 LS-5
SF-272-40 3.0000 - 3.5000 3 - 3-1/2 4-1/4 2-1/2 5-11/16 1/2 1/4 2-23/64 2-3/4 LS-5
SF-272-44 3.0000 - 3.5000 3 - 3-1/2 4-1/4 2-3/4 5-11/16 1/2 1/4 2-23/64 2-3/4 LS-5
SF-272-48 3.0000 - 3.5000 3 - 3-1/2 4-1/4 3 5-11/16 1/2 1/4 2-23/64 2-3/4 LS-5
SF-272-52 3.0000 - 3.5000 3 - 3-1/2 4-1/4 3-1/4 5-11/16 1/2 1/4 2-23/64 2-3/4 LS-5
SF-272-56 3.0000 - 3.5000 3 - 3-1/2 4-1/4 3-1/2 5-11/16 1/2 1/4 2-23/64 2-3/4 LS-5
SF-272-60 3.0000 - 3.5000 3 - 3-1/2 4-1/4 3-3/4 5-11/16 1/2 1/4 2-23/64 2-3/4 LS-5
SF-272-64 3.0000 - 3.5000 3 - 3-1/2 4-1/4 4 5-11/16 1/2 1/4 2-23/64 2-3/4 LS-5
SF-272-68 3.0000 - 3.5000 3 - 3-1/2 4-1/4 4-1/4 5-11/16 1/2 1/4 2-23/64 2-3/4 LS-5
SF-272-72 3.0000 - 3.5000 3 - 3-1/2 4-1/4 4-1/2 5-11/16 1/2 1/4 2-23/64 2-3/4 LS-5
SF-272-76 3.0000 - 3.5000 3 - 3-1/2 4-1/4 4-3/4 5-11/16 1/2 1/4 2-23/64 2-3/4 LS-5
SF-272-80 3.0000 - 3.5000 3 - 3-1/2 4-1/4 5 5-11/16 1/2 1/4 2-23/64 2-3/4 LS-5
SF-272-88 3.0000 - 3.5000 3 - 3-1/2 4-1/4 5-1/2 5-11/16 1/2 1/4 2-23/64 2-3/4 LS-5
SF-272-96 3.0000 - 3.5000 3 - 3-1/2 4-1/4 6 5-11/16 1/2 1/4 2-23/64 2-3/4 LS-5
SF-272-104 3.0000 - 3.5000 3 - 3-1/2 4-1/4 6-1/2 5-11/16 1/2 1/4 2-23/64 2-3/4 LS-5
4-3/8" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G H J R LOCKSCREW
SF-280-12 3.0000 - 3.6250 3 - 3-5/8 4-3/8 3/4 5-3/16 1/2 1/4 2-27/64 2-13/16 LS-5
SF-280-16 3.0000 - 3.6250 3 - 3-5/8 4-3/8 1 5-3/16 1/2 1/4 2-27/64 2-13/16 LS-5
SF-280-20 3.0000 - 3.6250 3 - 3-5/8 4-3/8 1-1/4 5-3/16 1/2 1/4 2-27/64 2-13/16 LS-5
SF-280-24 3.0000 - 3.6250 3 - 3-5/8 4-3/8 1-1/2 5-3/16 1/2 1/4 2-27/64 2-13/16 LS-5
SF-280-28 3.0000 - 3.6250 3 - 3-5/8 4-3/8 1-3/4 5-3/16 1/2 1/4 2-27/64 2-13/16 LS-5
SF-280-32 3.0000 - 3.6250 3 - 3-5/8 4-3/8 2 5-3/16 1/2 1/4 2-27/64 2-13/16 LS-5
SF-280-36 3.0000 - 3.6250 3 - 3-5/8 4-3/8 2-1/4 5-3/16 1/2 1/4 2-27/64 2-13/16 LS-5
SF-280-40 3.0000 - 3.6250 3 - 3-5/8 4-3/8 2-1/2 5-3/16 1/2 1/4 2-27/64 2-13/16 LS-5
SF-280-44 3.0000 - 3.6250 3 - 3-5/8 4-3/8 2-3/4 5-3/16 1/2 1/4 2-27/64 2-13/16 LS-5
SF-280-48 3.0000 - 3.6250 3 - 3-5/8 4-3/8 3 5-3/16 1/2 1/4 2-27/64 2-13/16 LS-5
SF-280-52 3.0000 - 3.6250 3 - 3-5/8 4-3/8 3-1/4 5-3/16 1/2 1/4 2-27/64 2-13/16 LS-5
SF-280-56 3.0000 - 3.6250 3 - 3-5/8 4-3/8 3-1/2 5-3/16 1/2 1/4 2-27/64 2-13/16 LS-5
SF-280-60 3.0000 - 3.6250 3 - 3-5/8 4-3/8 3-3/4 5-3/16 1/2 1/4 2-27/64 2-13/16 LS-5
SF-280-64 3.0000 - 3.6250 3 - 3-5/8 4-3/8 4 5-3/16 1/2 1/4 2-27/64 2-13/16 LS-5
SF-280-68 3.0000 - 3.6250 3 - 3-5/8 4-3/8 4-1/4 5-3/16 1/2 1/4 2-27/64 2-13/16 LS-5
SF-280-72 3.0000 - 3.6250 3 - 3-5/8 4-3/8 4-1/2 5-3/16 1/2 1/4 2-27/64 2-13/16 LS-5
SF-280-76 3.0000 - 3.6250 3 - 3-5/8 4-3/8 4-3/4 5-3/16 1/2 1/4 2-27/64 2-13/16 LS-5
SF-280-80 3.0000 - 3.6250 3 - 3-5/8 4-3/8 5 5-3/16 1/2 1/4 2-27/64 2-13/16 LS-5
SF-280-88 3.0000 - 3.6250 3 - 3-5/8 4-3/8 5-1/2 5-3/16 1/2 1/4 2-27/64 2-13/16 LS-5
SF-280-96 3.0000 - 3.6250 3 - 3-5/8 4-3/8 6 5-3/16 1/2 1/4 2-27/64 2-13/16 LS-5
SF-280-104 3.0000 - 3.6250 3 - 3-5/8 4-3/8 6-1/2 5-3/16 1/2 1/4 2-27/64 2-13/16 LS-5
SF-280-112 3.0000 - 3.6250 3 - 3-5/8 4-3/8 7 5-3/16 1/2 1/4 2-27/64 2-13/16 LS-5
4-1/2" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G H J R LOCKSCREW
SF-288-12 3.3750 - 3.7500 3-3/8 - 3-3/4 4-1/2 3/4 5-5/16 1/2 1/4 2-31/64 2-7/8 LS-5
SF-288-16 3.3750 - 3.7500 3-3/8 - 3-3/4 4-1/2 1 5-5/16 1/2 1/4 2-31/64 2-7/8 LS-5
SF-288-20 3.3750 - 3.7500 3-3/8 - 3-3/4 4-1/2 1-1/4 5-5/16 1/2 1/4 2-31/64 2-7/8 LS-5
SF-288-24 3.3750 - 3.7500 3-3/8 - 3-3/4 4-1/2 1-1/2 5-5/16 1/2 1/4 2-31/64 2-7/8 LS-5
SF-288-28 3.3750 - 3.7500 3-3/8 - 3-3/4 4-1/2 1-3/4 5-5/16 1/2 1/4 2-31/64 2-7/8 LS-5
SF-288-32 3.3750 - 3.7500 3-3/8 - 3-3/4 4-1/2 2 5-5/16 1/2 1/4 2-31/64 2-7/8 LS-5
SF-288-36 3.3750 - 3.7500 3-3/8 - 3-3/4 4-1/2 2-1/4 5-5/16 1/2 1/4 2-31/64 2-7/8 LS-5
SF-288-40 3.3750 - 3.7500 3-3/8 - 3-3/4 4-1/2 2-1/2 5-5/16 1/2 1/4 2-31/64 2-7/8 LS-5
SF-288-44 3.3750 - 3.7500 3-3/8 - 3-3/4 4-1/2 2-3/4 5-5/16 1/2 1/4 2-31/64 2-7/8 LS-5
SF-288-48 3.3750 - 3.7500 3-3/8 - 3-3/4 4-1/2 3 5-5/16 1/2 1/4 2-31/64 2-7/8 LS-5
SF-288-52 3.3750 - 3.7500 3-3/8 - 3-3/4 4-1/2 3-1/4 5-5/16 1/2 1/4 2-31/64 2-7/8 LS-5
SF-288-56 3.3750 - 3.7500 3-3/8 - 3-3/4 4-1/2 3-1/2 5-5/16 1/2 1/4 2-31/64 2-7/8 LS-5
SF-288-60 3.3750 - 3.7500 3-3/8 - 3-3/4 4-1/2 3-3/4 5-5/16 1/2 1/4 2-31/64 2-7/8 LS-5
SF-288-64 3.3750 - 3.7500 3-3/8 - 3-3/4 4-1/2 4 5-5/16 1/2 1/4 2-31/64 2-7/8 LS-5
SF-288-68 3.3750 - 3.7500 3-3/8 - 3-3/4 4-1/2 4-1/4 5-5/16 1/2 1/4 2-31/64 2-7/8 LS-5
SF-288-72 3.3750 - 3.7500 3-3/8 - 3-3/4 4-1/2 4-1/2 5-5/16 1/2 1/4 2-31/64 2-7/8 LS-5
SF-288-76 3.3750 - 3.7500 3-3/8 - 3-3/4 4-1/2 4-3/4 5-5/16 1/2 1/4 2-31/64 2-7/8 LS-5
SF-288-80 3.3750 - 3.7500 3-3/8 - 3-3/4 4-1/2 5 5-5/16 1/2 1/4 2-31/64 2-7/8 LS-5
SF-288-88 3.3750 - 3.7500 3-3/8 - 3-3/4 4-1/2 5-1/2 5-5/16 1/2 1/4 2-31/64 2-7/8 LS-5
SF-288-96 3.3750 - 3.7500 3-3/8 - 3-3/4 4-1/2 6 5-5/16 1/2 1/4 2-31/64 2-7/8 LS-5
SF-288-104 3.3750 - 3.7500 3-3/8 - 3-3/4 4-1/2 6-1/2 5-5/16 1/2 1/4 2-31/64 2-7/8 LS-5
SF-288-112 3.3750 - 3.7500 3-3/8 - 3-3/4 4-1/2 7 5-5/16 1/2 1/4 2-31/64 2-7/8 LS-5
4-3/4" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G H J R LOCKSCREW
SF-304-12 3.3750 - 4.0000 3-3/8 - 4 4-3/4 3/4 5-9/16 1/2 1/4 2-39/64 3 LS-5
SF-304-16 3.3750 - 4.0000 3-3/8 - 4 4-3/4 1 5-9/16 1/2 1/4 2-39/64 3 LS-5
SF-304-20 3.3750 - 4.0000 3-3/8 - 4 4-3/4 1-1/4 5-9/16 1/2 1/4 2-39/64 3 LS-5
SF-304-24 3.3750 - 4.0000 3-3/8 - 4 4-3/4 1-1/2 5-9/16 1/2 1/4 2-39/64 3 LS-5
SF-304-28 3.3750 - 4.0000 3-3/8 - 4 4-3/4 1-3/4 5-9/16 1/2 1/4 2-39/64 3 LS-5
SF-304-32 3.3750 - 4.0000 3-3/8 - 4 4-3/4 2 5-9/16 1/2 1/4 2-39/64 3 LS-5
SF-304-36 3.3750 - 4.0000 3-3/8 - 4 4-3/4 2-1/4 5-9/16 1/2 1/4 2-39/64 3 LS-5
SF-304-40 3.3750 - 4.0000 3-3/8 - 4 4-3/4 2-1/2 5-9/16 1/2 1/4 2-39/64 3 LS-5
SF-304-44 3.3750 - 4.0000 3-3/8 - 4 4-3/4 2-3/4 5-9/16 1/2 1/4 2-39/64 3 LS-5
SF-304-48 3.3750 - 4.0000 3-3/8 - 4 4-3/4 3 5-9/16 1/2 1/4 2-39/64 3 LS-5
SF-304-52 3.3750 - 4.0000 3-3/8 - 4 4-3/4 3-1/4 5-9/16 1/2 1/4 2-39/64 3 LS-5
SF-304-56 3.3750 - 4.0000 3-3/8 - 4 4-3/4 3-1/2 5-9/16 1/2 1/4 2-39/64 3 LS-5
SF-304-60 3.3750 - 4.0000 3-3/8 - 4 4-3/4 3-3/4 5-9/16 1/2 1/4 2-39/64 3 LS-5
SF-304-64 3.3750 - 4.0000 3-3/8 - 4 4-3/4 4 5-9/16 1/2 1/4 2-39/64 3 LS-5
SF-304-68 3.3750 - 4.0000 3-3/8 - 4 4-3/4 4-1/4 5-9/16 1/2 1/4 2-39/64 3 LS-5
SF-304-72 3.3750 - 4.0000 3-3/8 - 4 4-3/4 4-1/2 5-9/16 1/2 1/4 2-39/64 3 LS-5
SF-304-76 3.3750 - 4.0000 3-3/8 - 4 4-3/4 4-3/4 5-9/16 1/2 1/4 2-39/64 3 LS-5
SF-304-80 3.3750 - 4.0000 3-3/8 - 4 4-3/4 5 5-9/16 1/2 1/4 2-39/64 3 LS-5
SF-304-88 3.3750 - 4.0000 3-3/8 - 4 4-3/4 5-1/2 5-9/16 1/2 1/4 2-39/64 3 LS-5
SF-304-96 3.3750 - 4.0000 3-3/8 - 4 4-3/4 6 5-9/16 1/2 1/4 2-39/64 3 LS-5
SF-304-104 3.3750 - 4.0000 3-3/8 - 4 4-3/4 6-1/2 5-9/16 1/2 1/4 2-39/64 3 LS-5
SF-304-112 3.3750 - 4.0000 3-3/8 - 4 4-3/4 7 5-9/16 1/2 1/4 2-39/64 3 LS-5
5" OD (Extended Range)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G H J R LOCKSCREW
SF-320-12 3.6250 - 4.2500 3-5/8 - 4-1/4 5 3/4 5-13/16 1/2 1/4 2-47/64 3-1/8 LS-5
SF-320-16 3.6250 - 4.2500 3-5/8 - 4-1/4 5 1 5-13/16 1/2 1/4 2-47/64 3-1/8 LS-5
SF-320-20 3.6250 - 4.2500 3-5/8 - 4-1/4 5 1-1/4 5-13/16 1/2 1/4 2-47/64 3-1/8 LS-5
SF-320-24 3.6250 - 4.2500 3-5/8 - 4-1/4 5 1-1/2 5-13/16 1/2 1/4 2-47/64 3-1/8 LS-5
SF-320-28 3.6250 - 4.2500 3-5/8 - 4-1/4 5 1-3/4 5-13/16 1/2 1/4 2-47/64 3-1/8 LS-5
SF-320-32 3.6250 - 4.2500 3-5/8 - 4-1/4 5 2 5-13/16 1/2 1/4 2-47/64 3-1/8 LS-5
SF-320-36 3.6250 - 4.2500 3-5/8 - 4-1/4 5 2-1/4 5-13/16 1/2 1/4 2-47/64 3-1/8 LS-5
SF-320-40 3.6250 - 4.2500 3-5/8 - 4-1/4 5 2-1/2 5-13/16 1/2 1/4 2-47/64 3-1/8 LS-5
SF-320-44 3.6250 - 4.2500 3-5/8 - 4-1/4 5 2-3/4 5-13/16 1/2 1/4 2-47/64 3-1/8 LS-5
SF-320-48 3.6250 - 4.2500 3-5/8 - 4-1/4 5 3 5-13/16 1/2 1/4 2-47/64 3-1/8 LS-5
SF-320-52 3.6250 - 4.2500 3-5/8 - 4-1/4 5 3-1/4 5-13/16 1/2 1/4 2-47/64 3-1/8 LS-5
SF-320-56 3.6250 - 4.2500 3-5/8 - 4-1/4 5 3-1/2 5-13/16 1/2 1/4 2-47/64 3-1/8 LS-5
SF-320-60 3.6250 - 4.2500 3-5/8 - 4-1/4 5 3-3/4 5-13/16 1/2 1/4 2-47/64 3-1/8 LS-5
SF-320-64 3.6250 - 4.2500 3-5/8 - 4-1/4 5 4 5-13/16 1/2 1/4 2-47/64 3-1/8 LS-5
SF-320-68 3.6250 - 4.2500 3-5/8 - 4-1/4 5 4-1/4 5-13/16 1/2 1/4 2-47/64 3-1/8 LS-5
SF-320-72 3.6250 - 4.2500 3-5/8 - 4-1/4 5 4-1/2 5-13/16 1/2 1/4 2-47/64 3-1/8 LS-5
SF-320-76 3.6250 - 4.2500 3-5/8 - 4-1/4 5 4-3/4 5-13/16 1/2 1/4 2-47/64 3-1/8 LS-5
SF-320-80 3.6250 - 4.2500 3-5/8 - 4-1/4 5 5 5-13/16 1/2 1/4 2-47/64 3-1/8 LS-5
SF-320-88 3.6250 - 4.2500 3-5/8 - 4-1/4 5 5-1/2 5-13/16 1/2 1/4 2-47/64 3-1/8 LS-5
SF-320-96 3.6250 - 4.2500 3-5/8 - 4-1/4 5 6 5-13/16 1/2 1/4 2-47/64 3-1/8 LS-5
SF-320-104 3.6250 - 4.2500 3-5/8 - 4-1/4 5 6-1/2 5-13/16 1/2 1/4 2-47/64 3-1/8 LS-5
SF-320-112 3.6250 - 4.2500 3-5/8 - 4-1/4 5 7 5-13/16 1/2 1/4 2-47/64 3-1/8 LS-5