Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Air-Feed-Drill Bushings – Coolant Type (23000 Series)

Drill Bushings

Coolant-type air-feed-drill bushings are manufactured to order. To request a quotation, use the basic part number below and add the desired ID drill size (as a 4-place decimal inch). Example: A-13104-.2500 (A-13104 with .2500" ID)

Complete Adaptor-Tip Assembly (3/4" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZE OD C LENGTH
A-13104 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 3/4
A-13105 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 7/8
A-13106 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 1
A-13108 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 1-1/8
A-13110 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 1-1/4
A-13111 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 1-3/8
A-13113 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 1-1/2
A-13114 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 1-5/8
A-13115 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 1-3/4
A-13116 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 1-7/8
A-13118 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 2
A-13119 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 2-1/8
A-13120 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 2-1/4
A-13121 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 2-3/8
A-13122 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 2-1/2
A-13124 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 2-3/4
A-13125 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 3
A-13126 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 3-1/4
A-13127 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 3-1/2
A-13128 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 3-3/4
A-13129 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 4
A-13130 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 5
A-13131 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 6
Complete Adaptor-Tip Assembly (13/16" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZE OD C LENGTH
A-13204 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 3/4
A-13205 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 7/8
A-13206 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 1
A-13208 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 1-1/8
A-13210 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 1-1/4
A-13211 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 1-3/8
A-13213 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 1-1/2
A-13214 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 1-5/8
A-13215 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 1-3/4
A-13216 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 1-7/8
A-13218 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 2
A-13219 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 2-1/8
A-13220 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 2-1/4
A-13221 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 2-3/8
A-13222 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 2-1/2
A-13224 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 2-3/4
A-13225 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 3
A-13226 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 3-1/4
A-13227 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 3-1/2
A-13228 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 3-3/4
A-13229 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 4
A-13230 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 5
A-13231 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 6
Complete Adaptor-Tip Assembly (7/8" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZE OD C LENGTH
A-13304 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 3/4
A-13305 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 7/8
A-13306 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 1
A-13308 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 1-1/8
A-13310 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 1-1/4
A-13311 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 1-3/8
A-13312 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 1-7/16
A-13313 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 1-1/2
A-13314 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 1-5/8
A-13315 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 1-3/4
A-13316 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 1-7/8
A-13318 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 2
A-13319 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 2-1/8
A-13320 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 2-1/4
A-13321 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 2-3/8
A-13322 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 2-1/2
A-13324 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 2-3/4
A-13325 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 3
A-13326 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 3-1/4
A-13327 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 3-1/2
A-13328 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 3-3/4
A-13329 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 4
A-13330 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 5
A-13331 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 6
Complete Adaptor-Tip Assembly (1" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZE OD C LENGTH
A-13406 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 1
A-13408 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 1-1/8
A-13410 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 1-1/4
A-13411 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 1-3/8
A-13413 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 1-1/2
A-13414 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 1-5/8
A-13415 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 1-3/4
A-13416 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 1-7/8
A-13418 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 2
A-13419 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 2-1/8
A-13420 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 2-1/4
A-13421 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 2-3/8
A-13422 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 2-1/2
A-13424 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 2-3/4
A-13425 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 3
A-13426 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 3-1/4
A-13427 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 3-1/2
A-13428 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 3-3/4
A-13429 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 4
A-13430 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 5
A-13431 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 6
Complete Adaptor-Tip Assembly (1-1/8" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZE OD C LENGTH
A-13506 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 1
A-13508 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 1-1/8
A-13510 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 1-1/4
A-13511 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 1-3/8
A-13513 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 1-1/2
A-13514 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 1-5/8
A-13515 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 1-3/4
A-13516 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 1-7/8
A-13517 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 1-15/16
A-13518 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 2
A-13519 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 2-1/8
A-13520 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 2-1/4
A-13521 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 2-3/8
A-13522 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 2-1/2
A-13524 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 2-3/4
A-13525 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 3
A-13526 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 3-1/4
A-13527 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 3-1/2
A-13528 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 3-3/4
A-13529 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 4
A-13530 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 5
A-13531 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 6
Shank Only (3/4" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZE OD C LENGTH
13104 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 3/4
13105 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 7/8
13106 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 1
13108 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 1-1/8
13110 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 1-1/4
13111 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 1-3/8
13113 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 1-1/2
13114 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 1-5/8
13115 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 1-3/4
13116 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 1-7/8
13118 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 2
13119 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 2-1/8
13120 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 2-1/4
13121 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 2-3/8
13122 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 2-1/2
13124 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 2-3/4
13125 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 3
13126 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 3-1/4
13127 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 3-1/2
13128 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 3-3/4
13129 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 4
13130 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 5
13131 .2500-.5312 1/4-17/32, E-Z, 6.30-13.50mm 3/4 6
Shank Only (13/16" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZE OD C LENGTH
13204 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 3/4
13205 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 7/8
13206 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 1
13208 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 1-1/8
13210 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 1-1/4
13211 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 1-3/8
13213 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 1-1/2
13214 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 1-5/8
13215 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 1-3/4
13216 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 1-7/8
13218 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 2
13219 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 2-1/8
13220 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 2-1/4
13221 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 2-3/8
13222 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 2-1/2
13224 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 2-3/4
13225 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 3
13226 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 3-1/4
13227 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 3-1/2
13228 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 3-3/4
13229 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 4
13230 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 5
13231 .2500-.5938 1/4-19/32, E-Z, 6.30-15.00mm 13/16 6
Shank Only (7/8" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZE OD C LENGTH
13304 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 3/4
13305 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 7/8
13306 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 1
13308 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 1-1/8
13310 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 1-1/4
13311 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 1-3/8
13312 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 1-7/16
13313 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 1-1/2
13314 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 1-5/8
13315 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 1-3/4
13316 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 1-7/8
13318 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 2
13319 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 2-1/8
13320 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 2-1/4
13321 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 2-3/8
13322 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 2-1/2
13324 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 2-3/4
13325 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 3
13326 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 3-1/4
13327 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 3-1/2
13328 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 3-3/4
13329 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 4
13330 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 5
13331 .2500-.6562 1/4-21/32, E-Z, 6.30-16.50mm 7/8 6
Shank Only (1" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZE OD C LENGTH
13406 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 1
13408 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 1-1/8
13410 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 1-1/4
13411 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 1-3/8
13413 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 1-1/2
13414 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 1-5/8
13415 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 1-3/4
13416 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 1-7/8
13418 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 2
13419 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 2-1/8
13420 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 2-1/4
13421 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 2-3/8
13422 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 2-1/2
13424 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 2-3/4
13425 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 3
13426 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 3-1/4
13427 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 3-1/2
13428 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 3-3/4
13429 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 4
13430 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 5
13431 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1 6
Shank Only (1-1/8" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZE OD C LENGTH
13506 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 1
13508 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 1-1/8
13510 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 1-1/4
13511 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 1-3/8
13513 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 1-1/2
13514 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 1-5/8
13515 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 1-3/4
13516 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 1-7/8
13517 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 1-15/16
13518 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 2
13519 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 2-1/8
13520 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 2-1/4
13521 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 2-3/8
13522 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 2-1/2
13524 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 2-3/4
13525 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 3
13526 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 3-1/4
13527 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 3-1/2
13528 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 3-3/4
13529 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 4
13530 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 5
13531 .2500-.7188 1/4-23/32, E-Z, 6.30-18.00mm 1-1/8 6
Collar Only
QUANTITY PART NO. SHANK OD
23000 3/4, 13/16, 7/8, 1, 1-1/8 .7498-.7495