Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Air-Feed-Drill Bushings – Coolant Type (25000 Series)

Drill-Jig Bushings

Coolant-type air-feed-drill bushings are manufactured to order. To request a quotation, use the basic part number below and add the desired ID drill size (as a 4-place decimal inch). Example: A-15110-.3750 (A-15110 with .3750" ID)

Complete Adaptor-Tip Assembly (1-1/4" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C
A-15110 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 1-1/4
A-15111 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 1-3/8
A-15113 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 1-1/2
A-15114 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 1-5/8
A-15115 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 1-3/4
A-15116 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 1-7/8
A-15118 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 2
A-15119 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 2-1/8
A-15120 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 2-1/4
A-15121 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 2-3/8
A-15122 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 2-1/2
A-15124 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 2-3/4
A-15125 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 3
A-15126 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 3-1/4
A-15127 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 3-1/2
A-15128 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 3-3/4
A-15129 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 4
A-15130 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 5
A-15131 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 6
Complete Adaptor-Tip Assembly (1-3/8" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C
A-15211 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 1-3/8
A-15213 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 1-1/2
A-15214 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 1-5/8
A-15215 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 1-3/4
A-15216 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 1-7/8
A-15218 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 2
A-15219 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 2-1/8
A-15220 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 2-1/4
A-15221 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 2-3/8
A-15222 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 2-1/2
A-15224 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 2-3/4
A-15225 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 3
A-15226 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 3-1/4
A-15227 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 3-1/2
A-15228 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 3-3/4
A-15229 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 4
A-15230 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 5
A-15231 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 6
Complete Adaptor-Tip Assembly (1-1/2" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C
A-15313 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 1-1/2
A-15314 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 1-5/8
A-15315 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 1-3/4
A-15316 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 1-7/8
A-15318 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 2
A-15319 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 2-1/8
A-15320 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 2-1/4
A-15321 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 2-3/8
A-15322 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 2-1/2
A-15324 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 2-3/4
A-15325 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 3
A-15326 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 3-1/4
A-15327 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 3-1/2
A-15328 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 3-3/4
A-15329 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 4
A-15330 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 5
A-15331 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 6
Complete Adaptor-Tip Assembly (1-3/4" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C
A-15415 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 1-3/4 1-3/4
A-15416 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 1-3/4 1-7/8
A-15418 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 1-3/4 2
A-15419 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 1-3/4 2-1/8
A-15420 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 1-3/4 2-1/4
A-15421 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 1-3/4 2-3/8
A-15422 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 1-3/4 2-1/2
A-15424 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 1-3/4 2-3/4
A-15425 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 1-3/4 3
A-15426 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 1-3/4 3-1/4
A-15427 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 1-3/4 3-1/2
A-15428 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 1-3/4 3-3/4
A-15429 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 1-3/4 4
A-15430 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 1-3/4 5
A-15431 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 1-3/4 6
Complete Adaptor-Tip Assembly (2" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C
A-15518 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 2 2
A-15523 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 2 2-5/8
A-15524 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 2 2-3/4
A-15525 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 2 3
A-15526 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 2 3-1/4
A-15527 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 2 3-1/2
A-15528 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 2 3-3/4
A-15529 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 2 4
A-15530 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 2 5
A-15531 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 2 6
Shank Only (1-1/4" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C
15110 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 1-1/4
15111 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 1-3/8
15113 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 1-1/2
15114 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 1-5/8
15115 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 1-3/4
15116 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 1-7/8
15118 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 2
15119 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 2-1/8
15120 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 2-1/4
15121 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 2-3/8
15122 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 2-1/2
15124 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 2-3/4
15125 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 3
15126 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 3-1/4
15127 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 3-1/2
15128 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 3-3/4
15129 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 4
15130 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 5
15131 .3750-1.0312 3/8-1-1/32, V-Z, 9.50-26.00mm 1-1/4 6
Shank Only (1-3/8" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C
15211 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 1-3/8
15213 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 1-1/2
15214 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 1-5/8
15215 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 1-3/4
15216 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 1-7/8
15218 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 2
15219 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 2-1/8
15220 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 2-1/4
15221 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 2-3/8
15222 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 2-1/2
15224 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 2-3/4
15225 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 3
15226 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 3-1/4
15227 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 3-1/2
15228 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 3-3/4
15229 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 4
15230 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 5
15231 .3750-1.1562 3/8-1-5/32, V-Z, 9.50-29.00mm 1-3/8 6
Shank Only (1-1/2" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C
15313 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 1-1/2
15314 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 1-5/8
15315 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 1-3/4
15316 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 1-7/8
15318 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 2
15319 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 2-1/8
15320 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 2-1/4
15321 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 2-3/8
15322 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 2-1/2
15324 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 2-3/4
15325 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 3
15326 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 3-1/4
15327 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 3-1/2
15328 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 3-3/4
15329 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 4
15330 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 5
15331 .3750-1.2812 3/8-1-9/32, V-Z, 9.50-32.00mm 1-1/2 6
Shank Only (1-3/4" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C
15415 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 1-3/4 1-3/4
15416 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 1-3/4 1-7/8
15418 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 1-3/4 2
15419 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 1-3/4 2-1/8
15420 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 1-3/4 2-1/4
15421 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 1-3/4 2-3/8
15422 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 1-3/4 2-1/2
15424 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 1-3/4 2-3/4
15425 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 1-3/4 3
15426 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 1-3/4 3-1/4
15427 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 1-3/4 3-1/2
15428 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 1-3/4 3-3/4
15429 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 1-3/4 4
15430 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 1-3/4 5
15431 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 1-3/4 6
Shank Only (2" OD)
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD C
15518 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 2 2
15523 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 2 2-5/8
15524 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 2 2-3/4
15525 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 2 3
15526 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 2 3-1/4
15527 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 2 3-1/2
15528 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 2 3-3/4
15529 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 2 4
15530 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 2 5
15531 .3750-1.4688 3/8-1-15/32, V-Z, 9.50-37.00mm 2 6
Collar Only
QUANTITY PART NO. SHANK OD
25000 1-1/4, 1-3/8, 1-1/2, 1-3/4, 2
Accessories − Taper-Lok Lock Liner
QUANTITY PART NO. SHANK OD MATCHING ADAPTOR-TIP ASSEMBLY
1-1/4
1-3/8
1-1/2
1-3/4
A-16533 2 A-16513
Accessories − Lock Nut
QUANTITY PART NO. SHANK OD
1-1/4
1-3/8
1-1/2
1-3/4
14448 2
Accessories − Liner
QUANTITY PART NO. SHANK OD
19953 1-1/4
19954 1-3/8
19955 1-1/2
19956 1-3/4
2
Accessories − Lockscrew
QUANTITY PART NO. SHANK OD
16530 1-1/4, 1-3/8, 1-1/2, 1-3/4, 2
Accessories − Taper-Lok Air-Feed Lockscrew
QUANTITY PART NO. SHANK OD
CL-12-AFL 1-1/4, 1-3/8, 1-1/2, 1-3/4, 2