Product Catalog
Catalog Tools
Measurement
Inch
Material
Phenolic Plastic
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Four-Prong Knobs – Tapped Though Hole (Phenolic)

Handles, Knobs & Screw Clamps

Inch
QUANTITY PART NO. A B C
DIA
D E
THREAD
F
THREAD
LENGTH
G
CL-1B-PPK-1 1-1/4 7/8 5/8 3/8 #10-24 5/16 1/4
CL-1A-PPK-1 1-1/4 7/8 5/8 3/8 #10-32 5/16 1/4
CL-1-PPK-1 1-1/4 7/8 5/8 3/8 1/4-20 1/2 1/4
CL-1-PPK-2 1-3/4 1 13/16 1/2 1/4-20 5/8 9/32
CL-2-PPK-2 1-3/4 1 13/16 1/2 5/16-18 5/8 9/32
CL-3-PPK-2 1-3/4 1 13/16 1/2 3/8-16 5/8 9/32
CL-2-PPK-4 2-1/4 1-1/8 1 9/16 5/16-18 5/8 5/16
CL-3-PPK-4 2-1/4 1-1/8 1 9/16 3/8-16 5/8 5/16
CL-4-PPK-4 2-1/4 1-1/8 1 9/16 1/2-13 5/8 5/16