Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Phenolic Plastic
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Pull Knobs – Oval Top, Small (Phenolic)

Handles, Knobs & Screw Clamps

Inch
QUANTITY PART NO. A
DIA
B C
DIA
D E
THREAD
F
CL-424-PKO 1 1-3/16 9/16 11/16 #10-32 5/16
CL-432-PKO 1 1-3/16 9/16 11/16 1/4-20 7/16
Metric
QUANTITY PART NO. A
DIA
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
THREAD
THREAD
PITCH
(mm)
F
(mm)
CLM-422-PKO 25.5 30 14 17 M5 .8 8
CLM-432-PKO 25.5 30 14 17 M6 1 11