Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Phenolic Plastic
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Tapered Knobs (Phenolic)

Handles, Knobs & Screw Clamps

Inch
QUANTITY PART NO. A
DIA
B C
DIA
D
THREAD
E
CL-00-PH 3/4 7/8 3/8 #10-32 5/16
CL-0-PH 1 1-1/4 1/2 1/4-20 7/16
CL-05-PH 1 1-1/4 1/2 5/16-18 7/16
Metric
QUANTITY PART NO. A
DIA
(mm)
B
(mm)
C
DIA
(mm)
D
THREAD
THREAD
PITCH
(mm)
E
(mm)
CLM-005-PH 19 22 9.5 M5 M5 10
CLM-06-PH 25.5 32 12.5 M6 M6 10
CLM-08-PH 25.5 32 12.5 M8 M8 10