Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel
Finish
Black Oxide Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Knurled-Head Screws

Screw Clamps

Steel (Inch)
QUANTITY PART NO. A
THREAD
B C
DIA
D E F
DIA
G
CL-1-KHS #10-24 1 3/4 1/4 1/4 .12 .09
CL-2-KHS #10-24 1-1/2 3/4 1/4 1/4 .12 .09
CL-3-KHS #10-24 2 3/4 1/4 1/4 .12 .09
CL-1A-KHS #10-32 1 3/4 1/4 1/4 .12 .09
CL-1A-KHS-1 #10-32 1-3/8 3/4 1/4 1/4 .12 .09
CL-2A-KHS #10-32 1-1/2 3/4 1/4 1/4 .12 .09
CL-2A-KHS-1 #10-32 1-5/8 3/4 1/4 1/4 .12 .09
CL-3A-KHS #10-32 2 3/4 1/4 1/4 .12 .09
CL-4-KHS 1/4-20 1-1/2 1 5/16 1/4 .15 .12
CL-4-KHS-1 1/4-20 1-3/8 1 5/16 1/4 .15 .12
CL-4-KHS-2 1/4-20 1-3/4 1 5/16 1/4 .15 .12
CL-5-KHS 1/4-20 2 1 5/16 1/4 .15 .12
CL-6-KHS 1/4-20 2-1/2 1 5/16 1/4 .15 .12
CL-7-KHS 5/16-18 1-1/2 1-1/8 3/8 1/4 .20 .16
CL-7-KHS-1 5/16-18 1-3/4 1-1/8 3/8 1/4 .20 .16
CL-8-KHS 5/16-18 2 1-1/8 3/8 1/4 .20 .16
CL-9-KHS 5/16-18 2-1/2 1-1/8 3/8 1/4 .20 .16
CL-10-KHS 3/8-16 2 1-1/4 7/16 1/4 .25 .19
CL-11-KHS 3/8-16 2-1/2 1-1/4 7/16 1/4 .25 .19
CL-12-KHS 3/8-16 3 1-1/4 7/16 1/4 .25 .19
CL-13-KHS 1/2-13 3 1-1/4 1/2 1/4 .34 .25
CL-14-KHS 1/2-13 3-1/2 1-1/4 1/2 1/4 .34 .25
Stainless Steel (Inch)
QUANTITY PART NO. A
THREAD
B C
DIA
D E F
DIA
G
CL-23207 #10-32 3/4 1/2 3/16 1/8 .12 .09
CL-23210 #10-32 1 1/2 3/16 1/8 .12 .09
CL-23212 #10-32 1-1/4 1/2 3/16 1/8 .12 .09
CL-23215 #10-32 1-1/2 1/2 3/16 1/8 .12 .09
CL-23507 1/4-20 3/4 1 5/16 1/8 .15 .12
CL-23510 1/4-20 1 1 5/16 1/8 .15 .12
CL-23512 1/4-20 1-1/4 1 5/16 1/8 .15 .12
CL-23515 1/4-20 1-1/2 1 5/16 1/8 .15 .12
CL-23520 1/4-20 2 1 5/16 1/8 .15 .12
CL-23615 5/16-18 1-1/2 1-1/8 3/8 3/16 .20 .16
CL-23620 5/16-18 2 1-1/8 3/8 3/16 .20 .16
CL-23625 5/16-18 2-1/2 1-1/8 3/8 3/16 .20 .16
CL-23820 3/8-16 2 1-1/4 7/16 3/16 .25 .19
CL-23825 3/8-16 2-1/2 1-1/4 7/16 3/16 .25 .19
CL-23830 3/8-16 3 1-1/4 7/16 3/16 .25 .19
Steel (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
(mm)
F
DIA
(mm)
G
(mm)
CLM-1-KHS M5 .8 25 19 6.5 6.5 3.4 2.7
CLM-2-KHS-1 M5 .85 35 19 6.5 6.5 3.4 2.7
CLM-2-KHS M5 .8 40 19 6.5 6.5 3.4 2.7
CLM-3-KHS M5 .8 50 19 6.5 6.5 3.4 2.7
CLM-4-KHS M6 1 40 25.5 8 6.5 4.4 3.3
CLM-4-KHS-1 M6 1 45 25.5 8 6.5 4.4 3.3
CLM-5-KHS M6 1 50 25.5 8 6.5 4.4 3.3
CLM-6-KHS M6 1 65 25.5 8 6.5 4.4 3.3
CLM-7-KHS M8 1.25 40 28.5 9.5 6.5 5.9 4.6
CLM-8-KHS-1 M8 1.25 45 28.5 9.5 6.5 5.9 4.6
CLM-8-KHS M8 1.25 50 28.5 9.5 6.5 5.9 4.6
CLM-9-KHS M8 1.25 65 28.5 9.5 6.5 5.9 4.6
CLM-10-KHS M10 1.5 40 32 11 6.5 6.9 4.8
CLM-11-KHS M10 1.5 65 32 11 6.5 6.9 4.8
CLM-12-KHS M10 1.5 75 32 11 6.5 6.9 4.8
CLM-13-KHS M12 1.75 75 32 12.5 6.5 8.9 6.3
CLM-14-KHS M12 1.75 90 32 12.5 6.5 8.9 6.3