Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Stainless Steel
Finish
Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Revolving Handles – Square Design, Threaded (Stainless Steel)

Hand Wheels

Inch
QUANTITY PART NO. HANDLE
SIZE
A B C
THREAD
D
DIA
E
DIA
F G
CL-100-RH-S SIZE 1 1-1/2 9/32 1/4-20 5/8 15/32 5/16 .20
CL-200-RH-S SIZE 2 2 1/2 1/4-20 5/8 7/16 5/16 .25
CL-300-RH-S SIZE 3 2-1/2 9/16 5/16-18 3/4 17/32 3/8 .28
CL-400-RH-S SIZE 4 3-1/4 5/8 3/8-16 7/8 5/8 7/16 .32
Metric
QUANTITY PART NO. HANDLE
SIZE
A
(mm)
B
(mm)
C
THREAD
THREAD
PITCH
(mm)
D
DIA
(mm)
E
DIA
(mm)
F
(mm)
G
(mm)
CLM-100-RH-S SIZE 1 38 7 M6 1 16 12 8 5
CLM-200-RH-S SIZE 2 51 13 M6 1 16 12 8 6.5
CLM-300-RH-S SIZE 3 64 14 M8 1.25 19 14 9.5 7
CLM-400-RH-S SIZE 4 83 16 M10 1.5 22 16 11 8