Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Stainless Steel
Finish
Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Solid Handles – Square Design, Threaded (Stainless Steel)

Hand Wheels

Inch
QUANTITY PART NO. HANDLE
SIZE
A B C
THREAD
D
DIA
E
DIA
CL-100-SH-S SIZE 1 1-1/2 9/32 1/4-20 1/2 13/32
CL-200-SH-S SIZE 2 2 7/16 1/4-20 1/2 13/32
CL-300-SH-S SIZE 3 2-1/2 9/16 5/16-18 5/8 15/32
CL-400-SH-S SIZE 4 3-1/4 11/16 3/8-16 3/4 19/32
Metric
QUANTITY PART NO. HANDLE
SIZE
A
(mm)
B
(mm)
C
THREAD
THREAD
PITCH
(mm)
D
DIA
(mm)
E
DIA
(mm)
CLM-100-SH-S SIZE 1 38 7 M6 1 13 10
CLM-200-SH-S SIZE 2 51 11 M6 1 13 10
CLM-300-SH-S SIZE 3 64 14 M8 1.25 16 12
CLM-400-SH-S SIZE 4 83 17 M10 1.5 19 15