Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Phenolic Plastic
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

T-Handle Knobs (Phenolic)

Handles, Knobs & Screw Clamps

Inch
QUANTITY PART NO. A B C
DIA
D E
THREAD
F
THREAD
DEPTH
CL-632-TK 2-1/2 1-1/8 3/4 1/2 1/4-20 5/8
CL-642-TK 2-1/2 1-1/8 3/4 1/2 5/16-18 5/8
CL-652-TK 2-1/2 1-1/8 3/4 1/2 3/8-16 1/2
CL-654-TK 2-1/2 1-1/8 3/4 1/2 3/8-24 1/2
Metric
QUANTITY PART NO. A
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
THREAD
THREAD
PITCH
(mm)
F
THREAD
DEPTH
(mm)
CLM-642-TK 64 29 19 13 M8 1.25 16
CLM-652-TK 64 29 19 13 M10 1.5 13