Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Load Capacity
10000
Finish
Black Oxide Zinc Plated
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Pivoting Hoist Rings

Hoist Rings

Carr Lane’s series of Pivoting Hoist Rings pivot a full 180°, but do not rotate. The standard Pivoting Hoist Rings included in this catalog section are both rugged and economical, providing a low profile and high load capacity. Standard Pivoting Hoist Rings are available in five sizes, featuring load capacities up to 20,000 lbs. Carr Lane also offers Fast-Lok™ and Scissor-Lok™ Plate Lifting Clamps featuring a weld-in base and removable shackle assembly made from forged alloy-steel. These plate lifting clamps support up to 10,000 lbs. of load capacity. All products in this section are Made-in-the-USA. Browse Carr Lane’s line of Pivoting Hoist Rings and Plate Lifting Clamps below.