Product Catalog
Catalog Tools
Material
Cast Iron
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Square Pallet Tooling Plates – Blank (500mm)

Jig & Fixture Bases

QUANTITY PART NO. B
PALLET
SIZE
NOMINAL
B
PALLET
SIZE
ACTUAL
A
THICKNESS
NOMINAL
A
THICKNESS
ACTUAL
C1 C2 D NO. OF
MOUNTING
HOLES
WEIGHT
(lbs)
CL-500-PTPB 500mm 19.6850 50mm 1.9685 400mm 16 75mm 8 194

Products Related to