Product Catalog
Catalog Tools
Measurement
Inch
Material
Cast Iron
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Square Cast Sections

Jig & Fixture

Full Length
QUANTITY PART NO. A B LENGTH
CL-2-CSS-25.00 4 5/8 25
CL-3-CSS-25.00 6 3/4 25
CL-4-CSS-25.00 8 1 25
6" Length
QUANTITY PART NO. A B LENGTH
CL-1-CSS-6.00 3 1/2 6
CL-2-CSS-6.00 4 5/8 6
CL-3-CSS-6.00 6 3/4 6
CL-4-CSS-6.00 8 1 6