Product Catalog
Catalog Tools
Measurement
Inch
Material
Cast Iron
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

V Cast Sections

Jig & Fixture Bases,Supports, Rests & Feet

Full Length
QUANTITY PART NO. A B C D LENGTH
CL-1-CSV-18.00 2 1 1-1/4 5/16 18
CL-2-CSV-18.00 3 1-3/4 2 11/16 18
CL-3-CSV-18.00 4 2-1/2 3 7/8 18
6" Length
QUANTITY PART NO. A B C D LENGTH
CL-1-CSV-6.00 2 1 1-1/4 5/16 6
CL-2-CSV-6.00 3 1-3/4 2 11/16 6
CL-3-CSV-6.00 4 2-1/2 3 7/8 6