Product Catalog
Catalog Tools
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Center Locating Keys – Type 1 (1/2" Dia)

Jig & Fixture Bases,Locators

QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
B
DIA
NOMINAL
B
DIA
ACTUAL
C D E H
CLM-25-CLK-.5000 1/2 .5000 25mm .9843 .90 .75 M10 .47